Specs/CAD
| Part Number | M (Fine) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNS-M6-P0.75-10 | M6 | 0.75 | 10 | 10 | 6 | 5 | 4.8 | CAD | RFQ |
| SNS-M6-P0.75-12 | M6 | 0.75 | 12 | 10 | 6 | 5 | 5.1 | CAD | RFQ |
| SNS-M6-P0.75-15 | M6 | 0.75 | 15 | 10 | 6 | 5 | 5.6 | CAD | RFQ |
| SNS-M6-P0.75-20 | M6 | 0.75 | 20 | 10 | 6 | 5 | 6.5 | CAD | RFQ |
| SNS-M6-P0.75-25 | M6 | 0.75 | 25 | 10 | 6 | 5 | 7.3 | CAD | RFQ |
| SNS-M8-P1-12 | M8 | 1 | 12 | 13 | 8 | 6 | 11 | CAD | RFQ |
| SNS-M8-P1-15 | M8 | 1 | 15 | 13 | 8 | 6 | 12 | CAD | RFQ |
| SNS-M8-P1-20 | M8 | 1 | 20 | 13 | 8 | 6 | 14 | CAD | RFQ |
| SNS-M8-P1-25 | M8 | 1 | 25 | 13 | 8 | 6 | 15 | CAD | RFQ |
| SNS-M8-P1-30 | M8 | 1 | 30 | 13 | 8 | 6 | 17 | CAD | RFQ |
| SNS-M10-P1.25-15 | M10 | 1.25 | 15 | 16 | 10 | 8 | 21 | CAD | RFQ |
| SNS-M10-P1.25-20 | M10 | 1.25 | 20 | 16 | 10 | 8 | 24 | CAD | RFQ |
| SNS-M10-P1.25-25 | M10 | 1.25 | 25 | 16 | 10 | 8 | 26 | CAD | RFQ |
| SNS-M10-P1.25-30 | M10 | 1.25 | 30 | 16 | 10 | 8 | 28 | CAD | RFQ |
| SNS-M10-P1.25-35 | M10 | 1.25 | 35 | 16 | 10 | 8 | 31 | CAD | RFQ |
| SNS-M10-P1.25-40 | M10 | 1.25 | 40 | 16 | 10 | 8 | 33 | CAD | RFQ |
| SNS-M12-P1.25-20 | M12 | 1.25 | 20 | 18 | 12 | 10 | 34 | CAD | RFQ |
| SNS-M12-P1.25-25 | M12 | 1.25 | 25 | 18 | 12 | 10 | 38 | CAD | RFQ |
| SNS-M12-P1.25-30 | M12 | 1.25 | 30 | 18 | 12 | 10 | 42 | CAD | RFQ |
| SNS-M12-P1.25-35 | M12 | 1.25 | 35 | 18 | 12 | 10 | 45 | CAD | RFQ |
| SNS-M12-P1.25-40 | M12 | 1.25 | 40 | 18 | 12 | 10 | 49 | CAD | RFQ |
| SNS-M12-P1.25-45 | M12 | 1.25 | 45 | 18 | 12 | 10 | 52 | CAD | RFQ |
| SNS-M12-P1.25-50 | M12 | 1.25 | 50 | 18 | 12 | 10 | 56 | CAD | RFQ |
| SNS-M16-P1.5-25 | M16 | 1.5 | 25 | 24 | 16 | 14 | 78 | CAD | RFQ |
| SNS-M16-P1.5-30 | M16 | 1.5 | 30 | 24 | 16 | 14 | 85 | CAD | RFQ |
| SNS-M16-P1.5-35 | M16 | 1.5 | 35 | 24 | 16 | 14 | 91 | CAD | RFQ |
| SNS-M16-P1.5-40 | M16 | 1.5 | 40 | 24 | 16 | 14 | 98 | CAD | RFQ |
| SNS-M16-P1.5-45 | M16 | 1.5 | 45 | 24 | 16 | 14 | 104 | CAD | RFQ |
| SNS-M16-P1.5-50 | M16 | 1.5 | 50 | 24 | 16 | 14 | 111 | CAD | RFQ |
| SNS-M16-P1.5-60 | M16 | 1.5 | 60 | 24 | 16 | 14 | 124 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNS-M-P | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
| Strength Class | 12.9 |
Application
Loosening countermeasureFixing thin plates, etc.
Characteristics
- Conforms to JIS B 1176, ISO 12474, and DIN 912.
- Fine screw thread hex socket head cap screws conforming to JIS B 1176.
- Strength class is 12.9. High strength.
- Compared to coarse threads, they have a large effective diameter and improved fatigue strength.
- The thread pitch is small, with more screw threads than coarse threads. Suitable when coarse threads do not provide sufficient screw threads.
- Because the screw thread lead angles are even smaller than those of coarse threads, there is minimal slippage on the screw thread surface, providing loosening countermeasures.





/13331_1.jpg?upd=20260821105604&awscf_publishdate=2026-08-25 8:00)