• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SSC-IG/Self-Aligning Socket Head Cap Captive Screws with Guide Tip

  • Seizing & Sticking Prevention
  • Easy to Use
  • Loss Prevention
  • Self-Aligning

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-IGSelf-Aligning Socket Head Cap Captive Screws with Guide Tip寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc L2 Mass
(g)
CAD
Download
RFQ
SSC-M3-10-IG M3 0.5 10 4 5.5 3 2.5 2.2 2.4 0.7 CAD RFQ
SSC-M3-12-IG M3 0.5 12 4 5.5 3 2.5 2.2 2.4 0.8 CAD RFQ
SSC-M3-16-IG M3 0.5 16 4 5.5 3 2.5 2.2 2.4 0.9 CAD RFQ
SSC-M3-20-IG M3 0.5 20 4 5.5 3 2.5 2.2 2.4 1 CAD RFQ
SSC-M3-25-IG M3 0.5 25 4 5.5 3 2.5 2.2 2.4 1.2 CAD RFQ
SSC-M4-16-IG M4 0.7 16 5 7 4 3 3 3.3 2 CAD RFQ
SSC-M4-20-IG M4 0.7 20 5 7 4 3 3 3.3 2.4 CAD RFQ
SSC-M4-25-IG M4 0.7 25 5 7 4 3 3 3.3 2.8 CAD RFQ
SSC-M4-30-IG M4 0.7 30 5 7 4 3 3 3.3 3.2 CAD RFQ
SSC-M5-16-IG M5 0.8 16 6 8.5 5 4 3.9 3.8 3.2 CAD RFQ
SSC-M5-20-IG M5 0.8 20 6 8.5 5 4 3.9 3.8 3.8 CAD RFQ
SSC-M5-25-IG M5 0.8 25 6 8.5 5 4 3.9 3.8 4.4 CAD RFQ
SSC-M5-30-IG M5 0.8 30 6 8.5 5 4 3.9 3.8 5.2 CAD RFQ
SSC-M6-20-IG M6 1 20 8 10 6 5 4.5 4.7 6.2 CAD RFQ
SSC-M6-25-IG M6 1 25 8 10 6 5 4.5 4.7 7.2 CAD RFQ
SSC-M6-30-IG M6 1 30 8 10 6 5 4.5 4.7 7.9 CAD RFQ
SSC-M6-35-IG M6 1 35 8 10 6 5 4.5 4.7 9.4 CAD RFQ
SSC-M8-25-IG M8 1.25 25 10 13 8 6 6.3 5.9 14 CAD RFQ
SSC-M8-30-IG M8 1.25 30 10 13 8 6 6.3 5.9 15 CAD RFQ
SSC-M8-35-IG M8 1.25 35 10 13 8 6 6.3 5.9 16 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SSC-IG
Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2-70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
For locations prone to diagonal screw tightening, such as narrow, high, or dark spaces
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Stainless steel hex socket head cap captive screws with guide.
  • Prevents fallout and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • Structure with screw tip guide makes it easy to insert perpendicular to the female screw, even in locations where work is tricky.
  • Prevents seizing and breakage due to diagonal tightening.

SSC-IGSelf-Aligning Socket Head Cap Captive Screws with Guide Tip

  • Stable tightening is possible regardless of the worker’s experience.
  • Special surface treatment specifications are also available, further reducing seizing risks. Please contact our customer service.

Precautions for Use

  • Be sure to tighten only after fully inserting the guide into the female screw. If not fully inserted, seizing may occur.
  • Before use, check that there is no wear, cutting chips, etc., on the female screw part.
  • Remaining screw threads may be visible on the guide part, but this does not affect function.
  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-IG thread part through it. Even when the screw is removed from the frame, SSC-IG does not fall out of the cover because the SSC-IG thread part catches on the cover screw hole.

SSC-IGSelf-Aligning Socket Head Cap Captive Screws with Guide Tip


Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)