Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNSS-M5-8-TF | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 2.5 | CAD | RFQ |
| SNSS-M5-10-TF | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 2.7 | CAD | RFQ |
| SNSS-M5-12-TF | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 3 | CAD | RFQ |
| SNSS-M5-16-TF | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 3.5 | CAD | RFQ |
| SNSS-M5-20-TF | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 4 | CAD | RFQ |
| SNSS-M5-25-TF | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 4.8 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS-TF | |
|---|---|
| Main Body | SUSXM7(S.S. Grade:A2) PTFE(Polytetrafluoroethylene) Coating |
| Strength Class | A2-70 |
Application
Seizing prevention. FPD production equipment, semiconductordevices, printed circuit board etching devices, metallic surface
treatment equipment and facilities, and chemical plants
Characteristics
- Excellent chemical resistance.
- The coating has excellent lubricating ability and is suitable for prevention of seizing.
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
Tightening Property (Reference)
Part Number:SNSS-M5-25-TF⇒The Features of Screws with Special Surface Treatment




/11381_1.jpg?upd=20260820150025&awscf_publishdate=2026-08-25 8:00)


