• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNS-SD-EL/Socket Head Cap Screws with Small Head

  • Space

Dimension Drawing

SNS-SD-ELSocket Head Cap Screws with Small Head寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNS-M3-5-SD-EL M3 0.5 5 4.5 3 2.5 10 0.5 CAD RFQ
SNS-M3-6-SD-EL M3 0.5 6 4.5 3 2.5 10 0.54 CAD RFQ
SNS-M3-8-SD-EL M3 0.5 8 4.5 3 2.5 10 0.59 CAD RFQ
SNS-M3-10-SD-EL M3 0.5 10 4.5 3 2.5 10 0.71 CAD RFQ
SNS-M3-12-SD-EL M3 0.5 12 4.5 3 2.5 10 0.8 CAD RFQ
SNS-M4-6-SD-EL M4 0.7 6 5.5 4 3 10 1.1 CAD RFQ
SNS-M4-8-SD-EL M4 0.7 8 5.5 4 3 10 1.3 CAD RFQ
SNS-M4-10-SD-EL M4 0.7 10 5.5 4 3 10 1.4 CAD RFQ
SNS-M4-12-SD-EL M4 0.7 12 5.5 4 3 10 1.6 CAD RFQ
SNS-M4-16-SD-EL M4 0.7 16 5.5 4 3 10 1.9 CAD RFQ
SNS-M4-20-SD-EL M4 0.7 20 5.5 4 3 10 2.2 CAD RFQ
SNS-M4-25-SD-EL M4 0.7 25 5.5 4 3 10 2.6 CAD RFQ
SNS-M5-8-SD-EL M5 0.8 8 7 4.5 4 10 2.1 CAD RFQ
SNS-M5-10-SD-EL M5 0.8 10 7 4.5 4 10 2.3 CAD RFQ
SNS-M5-12-SD-EL M5 0.8 12 7 4.5 4 10 2.6 CAD RFQ
SNS-M5-16-SD-EL M5 0.8 16 7 4.5 4 10 3.1 CAD RFQ
SNS-M5-20-SD-EL M5 0.8 20 7 4.5 4 10 3.6 CAD RFQ
SNS-M5-25-SD-EL M5 0.8 25 7 4.5 4 10 4.2 CAD RFQ
SNS-M6-8-SD-EL M6 1 8 8.5 5.5 5 10 3.4 CAD RFQ
SNS-M6-10-SD-EL M6 1 10 8.5 5.5 5 10 3.7 CAD RFQ
SNS-M6-12-SD-EL M6 1 12 8.5 5.5 5 10 4.1 CAD RFQ
SNS-M6-16-SD-EL M6 1 16 8.5 5.5 5 10 4.8 CAD RFQ
SNS-M6-20-SD-EL M6 1 20 8.5 5.5 5 10 5.5 CAD RFQ
SNS-M6-25-SD-EL M6 1 25 8.5 5.5 5 10 6.3 CAD RFQ
SNS-M6-30-SD-EL M6 1 30 8.5 5.5 5 10 7.2 CAD RFQ
SNS-M8-10-SD-EL M8 1.25 10 11 7.5 6 10 7.8 CAD RFQ
SNS-M8-12-SD-EL M8 1.25 12 11 7.5 6 10 8.4 CAD RFQ
SNS-M8-16-SD-EL M8 1.25 16 11 7.5 6 10 9.7 CAD RFQ
SNS-M8-20-SD-EL M8 1.25 20 11 7.5 6 10 11 CAD RFQ
SNS-M8-25-SD-EL M8 1.25 25 11 7.5 6 10 13 CAD RFQ
SNS-M8-30-SD-EL M8 1.25 30 11 7.5 6 10 14 CAD RFQ
SNS-M8-35-SD-EL M8 1.25 35 11 7.5 6 10 16 CAD RFQ
SNS-M10-16-SD-EL M10 1.5 16 13.5 9.5 8 10 17 CAD RFQ
SNS-M10-20-SD-EL M10 1.5 20 13.5 9.5 8 10 19 CAD RFQ
SNS-M10-25-SD-EL M10 1.5 25 13.5 9.5 8 10 21 CAD RFQ
SNS-M10-30-SD-EL M10 1.5 30 13.5 9.5 8 10 24 CAD RFQ
SNS-M10-35-SD-EL M10 1.5 35 13.5 9.5 8 10 26 CAD RFQ
SNS-M10-40-SD-EL M10 1.5 40 13.5 9.5 8 10 29 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNS-SD-EL
Main Body SCM435
Electroless Nickel
Plating
Strength Class 12.9

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws with small head diameters. Able to reduce the spot facing diameters compared to standard socket head cap screws.

Usage Example

It is possible to perform spot facing and hide the head in locations where spot facing is not possible with standard socket head cap screws.

SNS-SD-ELSocket Head Cap Screws with Small Head


Precautions for Use

  • Since the head bearing surface area is small, bearing surface pressure becomes high.
  • Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

SNS-SD-ELSocket Head Cap Screws with Small Head

Head Diameter and Screw Effective Cross-sectional Area

Part Number Head Diameter(mm) Screw effective cross-
sectional area(mm2)
SNS-M3-SD 4.5 5.03
SNS-M4-SD 5.5 8.78
SNS-M5-SD 7 14.2
SNS-M6-SD 8.5 20.1
SNS-M8-SD 11 36.6
SNS-M10-SD 13.5 58

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)