Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Max. Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNS-M1.6-3 | M1.6 | 0.35 | 3 | 3 | 1.6 | 1.5 | 0.25 | 10 | 0.09 | CAD | RFQ |
| SNS-M1.6-4 | M1.6 | 0.35 | 4 | 3 | 1.6 | 1.5 | 0.25 | 10 | 0.1 | CAD | RFQ |
| SNS-M1.6-5 | M1.6 | 0.35 | 5 | 3 | 1.6 | 1.5 | 0.25 | 10 | 0.11 | CAD | RFQ |
| SNS-M1.6-6 | M1.6 | 0.35 | 6 | 3 | 1.6 | 1.5 | 0.25 | 10 | 0.12 | CAD | RFQ |
| SNS-M2-3 | M2 | 0.4 | 3 | 3.8 | 2 | 1.5 | 0.53 | 10 | 0.16 | CAD | RFQ |
| SNS-M2-4 | M2 | 0.4 | 4 | 3.8 | 2 | 1.5 | 0.53 | 10 | 0.18 | CAD | RFQ |
| SNS-M2-5 | M2 | 0.4 | 5 | 3.8 | 2 | 1.5 | 0.53 | 10 | 0.2 | CAD | RFQ |
| SNS-M2-6 | M2 | 0.4 | 6 | 3.8 | 2 | 1.5 | 0.53 | 10 | 0.22 | CAD | RFQ |
| SNS-M2-3-MS | M2 | 0.4 | 3 | 3.3 | 2 | 1.5 | 0.53 | 10 | 0.16 | CAD | RFQ |
| SNS-M2-5-MS | M2 | 0.4 | 5 | 3.3 | 2 | 1.5 | 0.53 | 10 | 0.2 | CAD | RFQ |
| SNS-M2.5-4 | M2.5 | 0.45 | 4 | 4.5 | 2.5 | 2 | 1.12 | 10 | 0.35 | CAD | RFQ |
| SNS-M2.5-5 | M2.5 | 0.45 | 5 | 4.5 | 2.5 | 2 | 1.12 | 10 | 0.38 | CAD | RFQ |
| SNS-M2.5-6 | M2.5 | 0.45 | 6 | 4.5 | 2.5 | 2 | 1.12 | 10 | 0.41 | CAD | RFQ |
| SNS-M2.5-8 | M2.5 | 0.45 | 8 | 4.5 | 2.5 | 2 | 1.12 | 10 | 0.47 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNS | |
|---|---|
| Main Body | SCM435 Ferrosoferric Oxide Film (Black) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- M1.6 - M2.5. Miniature screws for precision instruments.
Usage Example
For fixing miniature linear guideway rails and tables.



/13331_1.jpg?upd=20260821105604&awscf_publishdate=2026-10-16 09:03)