• Special Screws (Bolts)
  • Vacuum

SNSS-M5-RY

Hex Socket Head Cap Screws - Low Temperature Black Chrome Treatment

  • Vacuum
  • Seizing & Sticking Prevention
  • Chemical-proof
  • Antireflection

Dimension Drawing

SNSS-RYHex Socket Head Cap Screws - Low Temperature Black Chrome Treatment寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSS-M5-8-RY M5 0.8 8 8.5 5 4 2.5 CAD RFQ
SNSS-M5-10-RY M5 0.8 10 8.5 5 4 2.7 CAD RFQ
SNSS-M5-12-RY M5 0.8 12 8.5 5 4 3 CAD RFQ
SNSS-M5-16-RY M5 0.8 16 8.5 5 4 3.5 CAD RFQ
SNSS-M5-20-RY M5 0.8 20 8.5 5 4 4 CAD RFQ
SNSS-M5-25-RY M5 0.8 25 8.5 5 4 4.8 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSS-RY
Main Body SUSXM7(S.S. Grade:A2)
Low Temperature Black Chrome Treatment*1
Strength Class A2-70

*1: The surface treatment for SNSS-RY has been changed to low temperature black chrome treatment.


Application

Seizing prevention and reflection resistance,
Optical instruments, FPD production equipment,
and semiconductor devices

Characteristics

  • Excellent corrosion resistance, chemical resistance, and abrasion resistance.
  • Due to low outgas, screws can be used under vacuum environments.
  • The coating has excellent lubricating ability and is suitable for prevention of seizing.
  • Spectral reflectance is 1.5% or less. These screws are intended for optical instruments and other applications that require antireflection.⇒The Features of Screws with Special Surface Treatment
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".

Tightening Property (Reference)

Part Number:SNSS-M5-25-RY
⇒The Features of Screws with Special Surface Treatment

SNSS-RYHex Socket Head Cap Screws - Low Temperature Black Chrome Treatment


Related Services

Product List

Click here to see SNSS-RY

Click here to see Vacuum