Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNSS-M3-5-RY | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 0.67 | CAD | RFQ |
| SNSS-M3-6-RY | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 0.71 | CAD | RFQ |
| SNSS-M3-8-RY | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 0.8 | CAD | RFQ |
| SNSS-M3-10-RY | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 0.88 | CAD | RFQ |
| SNSS-M3-12-RY | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 0.96 | CAD | RFQ |
| SNSS-M3-16-RY | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 1.2 | CAD | RFQ |
| SNSS-M3-20-RY | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 1.4 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSS-RY | |
|---|---|
| Main Body | SUSXM7(S.S. Grade:A2) Low Temperature Black Chrome Treatment*1 |
| Strength Class | A2-70 |
*1: The surface treatment for SNSS-RY has been changed to low temperature black chrome treatment.
Application
Seizing prevention and reflection resistance,Optical instruments, FPD production equipment,
and semiconductor devices
Characteristics
- Excellent corrosion resistance, chemical resistance, and abrasion resistance.
- Due to low outgas, screws can be used under vacuum environments.
- The coating has excellent lubricating ability and is suitable for prevention of seizing.
- Spectral reflectance is 1.5% or less. These screws are intended for optical instruments and other applications that require antireflection.⇒The Features of Screws with Special Surface Treatment
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
Tightening Property (Reference)
Part Number:SNSS-M5-25-RY⇒The Features of Screws with Special Surface Treatment




/11381_1.jpg?upd=20260820150025&awscf_publishdate=2026-08-25 8:00)


