Specs/CAD
Unit : mm
| Part Number | CAD Download |
RFQ | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | d max. |
Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVFS-M2-3 | CAD | RFQ | M2 | 0.4 | 3 | 4 | 1.2 | 0.8 | 1 | 10 | 0.13 |
| SVFS-M2-4 | CAD | RFQ | M2 | 0.4 | 4 | 4 | 1.2 | 0.8 | 1 | 10 | 0.14 |
| SVFS-M2-5 | CAD | RFQ | M2 | 0.4 | 5 | 4 | 1.2 | 0.8 | 1 | 10 | 0.16 |
| SVFS-M2-6 | CAD | RFQ | M2 | 0.4 | 6 | 4 | 1.2 | 0.8 | 1 | 10 | 0.18 |
| SVFS-M2-8 | CAD | RFQ | M2 | 0.4 | 8 | 4 | 1.2 | 0.8 | 1 | 10 | 0.21 |
| SVFS-M2.6-4 | CAD | RFQ | M2.6 | 0.45 | 4 | 5.2 | 1.5 | 1 | 1 | 10 | 0.27 |
| SVFS-M2.6-5 | CAD | RFQ | M2.6 | 0.45 | 5 | 5.2 | 1.5 | 1 | 1 | 10 | 0.3 |
| SVFS-M2.6-6 | CAD | RFQ | M2.6 | 0.45 | 6 | 5.2 | 1.5 | 1 | 1 | 10 | 0.33 |
| SVFS-M2.6-8 | CAD | RFQ | M2.6 | 0.45 | 8 | 5.2 | 1.5 | 1 | 1 | 10 | 0.4 |
| SVFS-M2.6-10 | CAD | RFQ | M2.6 | 0.45 | 10 | 5.2 | 1.5 | 1 | 1 | 10 | 0.46 |
| SVFS-M3-5 | CAD | RFQ | M3 | 0.5 | 5 | 6 | 1.75 | 1.2 | 2 | 20 | 0.49 |
| SVFS-M3-6 | CAD | RFQ | M3 | 0.5 | 6 | 6 | 1.75 | 1.2 | 2 | 20 | 0.53 |
| SVFS-M3-8 | CAD | RFQ | M3 | 0.5 | 8 | 6 | 1.75 | 1.2 | 2 | 20 | 0.61 |
| SVFS-M3-10 | CAD | RFQ | M3 | 0.5 | 10 | 6 | 1.75 | 1.2 | 2 | 20 | 0.69 |
| SVFS-M3-12 | CAD | RFQ | M3 | 0.5 | 12 | 6 | 1.75 | 1.2 | 2 | 20 | 0.77 |
| SVFS-M4-6 | CAD | RFQ | M4 | 0.7 | 6 | 8 | 2.3 | 1.5 | 2 | 20 | 1 |
| SVFS-M4-8 | CAD | RFQ | M4 | 0.7 | 8 | 8 | 2.3 | 1.5 | 2 | 20 | 1.2 |
| SVFS-M4-10 | CAD | RFQ | M4 | 0.7 | 10 | 8 | 2.3 | 1.5 | 2 | 20 | 1.3 |
| SVFS-M4-12 | CAD | RFQ | M4 | 0.7 | 12 | 8 | 2.3 | 1.5 | 2 | 20 | 1.5 |
| SVFS-M4-16 | CAD | RFQ | M4 | 0.7 | 16 | 8 | 2.3 | 1.5 | 2 | 20 | 1.8 |
| SVFS-M5-8 | CAD | RFQ | M5 | 0.8 | 8 | 10 | 2.8 | 1.5 | 2 | 10 | 2.2 |
| SVFS-M5-10 | CAD | RFQ | M5 | 0.8 | 10 | 10 | 2.8 | 1.5 | 2 | 10 | 2.4 |
| SVFS-M5-12 | CAD | RFQ | M5 | 0.8 | 12 | 10 | 2.8 | 1.5 | 2 | 10 | 2.7 |
| SVFS-M5-16 | CAD | RFQ | M5 | 0.8 | 16 | 10 | 2.8 | 1.5 | 2 | 10 | 3.1 |
| SVFS-M6-10 | CAD | RFQ | M6 | 1 | 10 | 12 | 3.4 | 2 | 3 | 10 | 3.9 |
| SVFS-M6-12 | CAD | RFQ | M6 | 1 | 12 | 12 | 3.4 | 2 | 3 | 10 | 4.3 |
| SVFS-M6-16 | CAD | RFQ | M6 | 1 | 16 | 12 | 3.4 | 2 | 3 | 10 | 4.9 |
| SVFS-M6-20 | CAD | RFQ | M6 | 1 | 20 | 12 | 3.4 | 2 | 3 | 10 | 5.6 |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVFS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- The flat head does not protrude after tightening.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
Usage Example
Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.