Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | d max. |
Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVFS-M2.6-4 | M2.6 | 0.45 | 4 | 5.2 | 1.5 | 1 | 1 | 10 | 0.27 | CAD | RFQ |
| SVFS-M2.6-5 | M2.6 | 0.45 | 5 | 5.2 | 1.5 | 1 | 1 | 10 | 0.3 | CAD | RFQ |
| SVFS-M2.6-6 | M2.6 | 0.45 | 6 | 5.2 | 1.5 | 1 | 1 | 10 | 0.33 | CAD | RFQ |
| SVFS-M2.6-8 | M2.6 | 0.45 | 8 | 5.2 | 1.5 | 1 | 1 | 10 | 0.4 | CAD | RFQ |
| SVFS-M2.6-10 | M2.6 | 0.45 | 10 | 5.2 | 1.5 | 1 | 1 | 10 | 0.46 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVFS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- The flat head does not protrude after tightening.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
Usage Example
Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.






