Specs/CAD
Unit : mm
| Part Number | Nominal of Hex Head Screws and Hex Nuts*1 |
d1 | D1 | h | h1 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SCC-4 | M5 | 4.2 | 9 | 1.3 | 2.5 | 20 | 0.1 | CAD | RFQ |
| SCC-5 | M6 | 5.2 | 10 | 1.4 | 3.1 | 20 | 0.1 | CAD | RFQ |
| SCC-6 | M8 | 6.2 | 13 | 1.5 | 4 | 20 | 0.3 | CAD | RFQ |
| SCC-8 | M10 | 8.2 | 16 | 1.6 | 5 | 20 | 0.4 | CAD | RFQ |
| SCC-10 | M12 | 10.3 | 18 | 1.8 | 6.4 | 10 | 0.6 | CAD | RFQ |
| SCC-14 | M16 | 14.4 | 24 | 2.2 | 7 | 10 | 0.9 | CAD | RFQ |
| SCC-17 | M20 | 17.4 | 30 | 2.5 | 9 | 10 | 1.2 | CAD | RFQ |
*1: For use with socket head cap screws listed in JIS B 1176: 2006 (ISO 4762: 1997) "Hexagon Socket Head Cap Screws".
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SCC | |
|---|---|
| Main Body | Polyethylene (Gray) |
Application
Protection of screw heads and dust countermeasureCharacteristics
- Caps protect the hex socket of socket head cap screws from being clogged with foreign matter.
Usage Example