Specs/CAD
Unit : mm
| Part Number | Nominal of Hex Head Bolts and Hex Nuts*1 | B*1 | h | t | Qty per Pack | Mass (g) |
Body Color |
CAD Download |
RFQ | |
|---|---|---|---|---|---|---|---|---|---|---|
| Nominal | Applicable Width Across Flat | |||||||||
| SCHCL-3-BK | M3 | 5.5 | 5 | 3 | 1 | 10 | 0.15 | BK | CAD | RFQ |
| SCHCL-3-SG | M3 | 5.5 | 5 | 3 | 1 | 10 | 0.15 | SG | CAD | RFQ |
| SCHCL-3-WH | M3 | 5.5 | 5 | 3 | 1 | 10 | 0.15 | WH | CAD | RFQ |
| SCHCL-3-YW | M3 | 5.5 | 5 | 3 | 1 | 10 | 0.15 | YW | CAD | RFQ |
| SCHCL-4-BK | M4 | 7 | 6.5 | 4 | 1 | 10 | 0.25 | BK | CAD | RFQ |
| SCHCL-4-SG | M4 | 7 | 6.5 | 4 | 1 | 10 | 0.25 | SG | CAD | RFQ |
| SCHCL-4-WH | M4 | 7 | 6.5 | 4 | 1 | 10 | 0.25 | WH | CAD | RFQ |
| SCHCL-4-YW | M4 | 7 | 6.5 | 4 | 1 | 10 | 0.25 | YW | CAD | RFQ |
| SCHCL-5-BK | M5 | 8 | 7.5 | 4 | 1 | 10 | 0.3 | BK | CAD | RFQ |
| SCHCL-5-SG | M5 | 8 | 7.5 | 4 | 1 | 10 | 0.3 | SG | CAD | RFQ |
| SCHCL-5-WH | M5 | 8 | 7.5 | 4 | 1 | 10 | 0.3 | WH | CAD | RFQ |
| SCHCL-5-YW | M5 | 8 | 7.5 | 4 | 1 | 10 | 0.3 | YW | CAD | RFQ |
| SCHCL-6-BK | M6 | 10 | 9.5 | 5 | 1.2 | 10 | 0.4 | BK | CAD | RFQ |
| SCHCL-6-SG | M6 | 10 | 9.5 | 5 | 1.2 | 10 | 0.4 | SG | CAD | RFQ |
| SCHCL-6-WH | M6 | 10 | 9.5 | 5 | 1.2 | 10 | 0.4 | WH | CAD | RFQ |
| SCHCL-6-YW | M6 | 10 | 9.5 | 5 | 1.2 | 10 | 0.4 | YW | CAD | RFQ |
| SCHCL-8-BK | M8 | 13 | 12.5 | 7 | 1.2 | 10 | 0.8 | BK | CAD | RFQ |
| SCHCL-8-SG | M8 | 13 | 12.5 | 7 | 1.2 | 10 | 0.8 | SG | CAD | RFQ |
| SCHCL-8-WH | M8 | 13 | 12.5 | 7 | 1.2 | 10 | 0.8 | WH | CAD | RFQ |
| SCHCL-8-YW | M8 | 13 | 12.5 | 7 | 1.2 | 10 | 0.8 | YW | CAD | RFQ |
| SCHCL-10-BK | M10 | 17 | 16.5 | 8 | 1.5 | 10 | 2 | BK | CAD | RFQ |
| SCHCL-10-SG | M10 | 17 | 16.5 | 8 | 1.5 | 10 | 2 | SG | CAD | RFQ |
| SCHCL-10-WH | M10 | 17 | 16.5 | 8 | 1.5 | 10 | 2 | WH | CAD | RFQ |
| SCHCL-10-YW | M10 | 17 | 16.5 | 8 | 1.5 | 10 | 2 | YW | CAD | RFQ |
| SCHCL-12-BK | M12 | 19 | 18.5 | 10 | 1.5 | 10 | 2.5 | BK | CAD | RFQ |
| SCHCL-12-SG | M12 | 19 | 18.5 | 10 | 1.5 | 10 | 2.5 | SG | CAD | RFQ |
| SCHCL-12-WH | M12 | 19 | 18.5 | 10 | 1.5 | 10 | 2.5 | WH | CAD | RFQ |
| SCHCL-12-YW | M12 | 19 | 18.5 | 10 | 1.5 | 10 | 2.5 | YW | CAD | RFQ |
| SCHCL-16-BK | M16 | 24 | 23.5 | 13 | 1.5 | 10 | 3.5 | BK | CAD | RFQ |
| SCHCL-16-SG | M16 | 24 | 23.5 | 13 | 1.5 | 10 | 3.5 | SG | CAD | RFQ |
| SCHCL-16-WH | M16 | 24 | 23.5 | 13 | 1.5 | 10 | 3.5 | WH | CAD | RFQ |
| SCHCL-16-YW | M16 | 24 | 23.5 | 13 | 1.5 | 10 | 3.5 | YW | CAD | RFQ |
| SCHCL-20-BK | M20 | 30 | 29.5 | 16 | 1.5 | 10 | 5 | BK | CAD | RFQ |
| SCHCL-20-SG | M20 | 30 | 29.5 | 16 | 1.5 | 10 | 5 | SG | CAD | RFQ |
| SCHCL-20-WH | M20 | 30 | 29.5 | 16 | 1.5 | 10 | 5 | WH | CAD | RFQ |
| SCHCL-20-YW | M20 | 30 | 29.5 | 16 | 1.5 | 10 | 5 | YW | CAD | RFQ |
| SCHCL-24-BK | M24 | 36 | 35.5 | 19 | 2 | 10 | 10 | BK | CAD | RFQ |
| SCHCL-24-SG | M24 | 36 | 35.5 | 19 | 2 | 10 | 10 | SG | CAD | RFQ |
| SCHCL-24-WH | M24 | 36 | 35.5 | 19 | 2 | 10 | 10 | WH | CAD | RFQ |
| SCHCL-24-YW | M24 | 36 | 35.5 | 19 | 2 | 10 | 10 | YW | CAD | RFQ |
*1: Be sure to check the width across flat dimension of the hex head bolts in use. This product conforms to the JIS standard series (JIS B 1002 Appendix 2).
As the product is molded, its dimensions may vary.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SCHCL | |
|---|---|
| Main Body | PVC (Polyvinyl Chloride) (Various Colors) |
Application
Hex head bolt head protectionCharacteristics
- Covering hex head bolt heads, they enhance device and equipment safety.
- There are four color variations available. They can be selected by the end symbol of the part number.
| End Symbol | Main Body Color |
|---|---|
| BK | Black |
| SG | Gray |
| WH | White |
| YW | Yellow |
Usage Example