Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNZFS-M1.4-2 | M1.4 | 0.3 | 2 | 2 | 0.45 | 0 | 50 | 0.016 | CAD | RFQ |
| SNZFS-M1.4-3 | M1.4 | 0.3 | 3 | 2 | 0.45 | 0 | 50 | 0.024 | CAD | RFQ |
| SNZFS-M1.4-4 | M1.4 | 0.3 | 4 | 2 | 0.45 | 0 | 50 | 0.032 | CAD | RFQ |
| SNZFS-M1.4-5 | M1.4 | 0.3 | 5 | 2 | 0.45 | 0 | 50 | 0.041 | CAD | RFQ |
| SNZFS-M1.4-6 | M1.4 | 0.3 | 6 | 2 | 0.45 | 0 | 50 | 0.049 | CAD | RFQ |
| SNZFS-M1.4-8 | M1.4 | 0.3 | 8 | 2 | 0.45 | 0 | 50 | 0.066 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZFS | |
|---|---|
| Main Body | SUSXM7 (S.S. grade:A2) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments.
- M1.4 - M2.6。
- More compact head than standard flat head machine screws.






