Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SPE-M2.6-N | M2.6 | 0.45 | 5 | 2 | 20 | 0.038 | CAD | RFQ |
| SPE-M2.6-N(100) | M2.6 | 0.45 | 5 | 2 | 100 | 0.038 | CAD | RFQ |
| SPE-M2-N | M2 | 0.4 | 4 | 1.6 | 20 | 0.02 | CAD | RFQ |
| SPE-M2-N(100) | M2 | 0.4 | 4 | 1.6 | 100 | 0.02 | CAD | RFQ |
| SPE-M3-N | M3 | 0.5 | 5.5 | 2.4 | 20 | 0.057 | CAD | RFQ |
| SPE-M3-N(100) | M3 | 0.5 | 5.5 | 2.4 | 100 | 0.057 | CAD | RFQ |
| SPE-M4-N | M4 | 0.7 | 7 | 3.2 | 20 | 0.13 | CAD | RFQ |
| SPE-M4-N(100) | M4 | 0.7 | 7 | 3.2 | 100 | 0.13 | CAD | RFQ |
| SPE-M5-N | M5 | 0.8 | 8 | 4 | 20 | 0.2 | CAD | RFQ |
| SPE-M5-N(100) | M5 | 0.8 | 8 | 4 | 100 | 0.2 | CAD | RFQ |
| SPE-M6-N | M6 | 1 | 10 | 5 | 10 | 0.4 | CAD | RFQ |
| SPE-M6-N(100) | M6 | 1 | 10 | 5 | 100 | 0.4 | CAD | RFQ |
| SPE-M8-N | M8 | 1.25 | 13 | 6.5 | 5 | 0.91 | CAD | RFQ |
| SPE-M8-N(100) | M8 | 1.25 | 13 | 6.5 | 100 | 0.91 | CAD | RFQ |
| SPE-M10-N | M10 | 1.5 | 17 | 8 | 5 | 1.9 | CAD | RFQ |
| SPE-M10-N(100) | M10 | 1.5 | 17 | 8 | 100 | 1.9 | CAD | RFQ |
| SPE-M12-N | M12 | 1.75 | 19 | 10 | 1 | 3 | CAD | RFQ |
| SPE-M12-N(100) | M12 | 1.75 | 19 | 10 | 100 | 3 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPE-N | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex nuts.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws