Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNZFS-M1.7-3 | M1.7 | 0.35 | 3 | 2.5 | 0.5 | 0 | 50 | 0.04 | CAD | RFQ |
| SNZFS-M1.7-4 | M1.7 | 0.35 | 4 | 2.5 | 0.5 | 0 | 50 | 0.052 | CAD | RFQ |
| SNZFS-M1.7-5 | M1.7 | 0.35 | 5 | 2.5 | 0.5 | 0 | 50 | 0.065 | CAD | RFQ |
| SNZFS-M1.7-6 | M1.7 | 0.35 | 6 | 2.5 | 0.5 | 0 | 50 | 0.078 | CAD | RFQ |
| SNZFS-M1.7-8 | M1.7 | 0.35 | 8 | 2.5 | 0.5 | 0 | 50 | 0.1 | CAD | RFQ |
| SNZFS-M1.7-10 | M1.7 | 0.35 | 10 | 2.5 | 0.5 | 0 | 50 | 0.13 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZFS | |
|---|---|
| Main Body | SUSXM7 (S.S. grade:A2) |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments.
- M1.4 - M2.6。
- More compact head than standard flat head machine screws.






