• Couplings (Shaft Couplings)
  • Oldham Couplings

MOR-K/Flexible Coupling - Oldham Type - Set Screw + Key Type

  • High Torque
  • High Allowable Misalignment

Dimension Drawing

MOR-KFlexible Coupling - Oldham Type - Set Screw + Key Type寸法図

Specs/CAD

Unit : mm

Part Number A L W E F M Screw Tightening
Torque (N・m)
Standard Bore Diameter
(Dimensional Allowance Metric Bore:H8, Inch Bore:H7)
D1-D2
CAD
Download
Cart
MOR-15K 15 4.4 16 8.2 2.2 M3 0.7 - CAD RFQ
MOR-17K 17 4.9 19.7 8.2 2.5 M3 0.7 - CAD RFQ
MOR-20K 20 5.8 21.6 12.2 2.9 M3 0.7 - CAD RFQ
MOR-26K 26 7.3 25.6 14.2 3.7 M4 1.7 - CAD RFQ
MOR-30K 30 10 32.6 16.2 5 M4 1.7 - CAD RFQ
MOR-34K 34 11.1 34 16.2 5.6 M5 4 - CAD RFQ
MOR-38K 38 12.1 40.1 20.3 6.1 M5 4 - CAD RFQ
MOR-45K 45 13.8 46 22.3 6.9 M6 7 - CAD RFQ
MOR-55K 55 18.7 57 26.5 9.4 M8 15 - CAD RFQ
MOR-68K 68 24 77 38.5 12 M10 30 - CAD RFQ

Part Number Max. Bore Diameter
(mm)
Torque(N・m) Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*3
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Mass
(g) *3
Single-Direction Rotation*1*2 Forward/Reverse Rotation*2
MOR-15K 8 1.6 0.4 42000 1.4×10-7 80 1 3 4
MOR-17K 8 2.2 0.74 37000 2.8×10-7 120 1.2 3 7
MOR-20K 12 3.2 0.8 31000 5.6×10-7 120 1.2 3 8
MOR-26K 14 6 2 24000 2.0×10-6 300 1.5 3 19
MOR-30K 16 15 5 21000 5.4×10-6 530 2 3 37
MOR-34K 16 16 5.4 18000 9.0×10-6 1000 2.5 3 51
MOR-38K 20 28 7 16000 1.5×10-5 1500 2.5 3 68
MOR-45K 22 30 10 14000 3.2×10-5 2400 3 3 110
MOR-55K 26 45 15 11000 1.0×10-4 4100 4 3 230
MOR-68K 38 80 20 9000 3.3×10-4 6400 4.5 3 430

*1: Values based on the results of a durability test under rotation in a single direction, confirming durability of 1 million rotations or more.
*2: If ambient temperature exceeds 30°C, be sure to correct the values using the temperature correction factor in the table.

The allowable operating temperature of MOR-K is -20°C to 80°C.

*3: These are values with max. bore diameter.

Unit : mm

Part Number Standard Metric Bore Diameter (dimensional allowance H8)
D1・D2
6 8 10 12 14 15 16 18 20 22 25 28 30 35 38
MOR-15K
MOR-17K
MOR-20K
MOR-26K
MOR-30K
MOR-34K
MOR-38K
MOR-45K
MOR-55K
MOR-68K

Unit : inch

Part Number Standard Inch Bore Diameter (dimensional allowance H7)
D1・D2
1/2 5/8 3/4 7/8
MOR-26K
MOR-30K
MOR-34K
MOR-38K
MOR-45K
MOR-55K

● All products are provided with hex socket head cap screw.
● Recommended tolerance for shaft diameters is h6 and h7.
● A set of hubs with set screw type for one side and clamping type for the other side and others are available upon request.
● Bore and keyway modifications are available on request. Please contact our customer service.
● For the shaft insertion amount to the coupling, see Mounting/maintenance. ⇒Mounting and Maintenance

Details of Shaft Hole

MOR-KFlexible Coupling - Oldham Type - Set Screw + Key Type

Metric Shaft Hole

Unit : mm

Standard Bore Diameter
D
Keyway Key
b t Nominal
Dimension
b x h
Standard
Dimension
Allowance
(JS9)
Standard
Dimension
Allowance
6 2 ±0.0125 1.0 0~
+0.1
2 × 2
8 3 ±0.0125 1.4 0~
+0.1
3 × 3
10・12 4 ±0.0150 1.8 0~
+0.1
4 × 4
14・15・16 5 ±0.0150 2.3 0~
+0.1
5 × 5
18・20・22 6 ±0.0150 2.8 0~
+0.1
6 × 6
25・28・30 8 ±0.0180 3.3 0~
+0.2
8 × 7
35・38 10 ±0.0180 3.3 0~
+0.2
10 × 8

Excerpt from JIS B 1301

Inch Shaft Hole

Unit : inch

Standard Inch Bore Diameter
D
Keyway
Wk T
Standard
Dimension
Allowance Standard
Dimension
Allowance
1/2 1/8 0~+0.002 0.560 0~+0.01
5/8 3/16 0~+0.002 0.709 0~+0.01
3/4 3/16 0~+0.002 0.837 0~+0.01
7/8 3/16 0~+0.002 0.964 0~+0.01

Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70
60℃ to 80℃ 0.55

Structure

Set Screw Type

MOR MOR

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Clamping Type

MOR-C MOR-C

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Set Screws + Key Type

MOR-K MOR-K

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Clamping + Key Type

MOR-CK MOR-CK

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type


Material/Finish

MOR-K
Hub A2017
Anodized*1
Spacer Polyacetal
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

*1: Due to manufacturing process requirements, couplings may have bores and keyways with or without surface treatment. This does not affect the performance of the couplings.


Characteristics

  • Applicable Motor
MOR
Servomotor
Stepping Motor
General-purpose Motor

◎: Excellent ●: Available

  • Property
MOR
High Torque
Allowable Misalignment
Small Eccentric Reaction Force
Electrical Insulation
Allowable Operating Temperature -20℃ to 80℃

◎: Excellent ○: Very good

  • This is an oldham type flexible coupling.
  • Slippage of hubs and a spacer allows large eccentricity and angular misalignment to be accepted.
  • The eccentric reaction generated by misalignment is small and the burden on the shaft is reduced.
  • The simple structure allows the unit to be easily assembled.

Application

Sputtering device / Parts feeder / Industrial sewing machine / Amusement device

Chemical resistance of the spacer (Polyacetal)

Effect
Weather Resistance Slight Change in Color
Weak Acid Resistance Minor Effect
Strong Acid Resistance Effect
Weak Alkali Resistance Minor Effect
Strong Alkali Resistance Minor Effect
Organic Solvent Resistance Includes Resistance

Physical property of the spacer (Polyacetal)

Test Method unit Polyacetal
Density ISO 1183 g/cm3 1.36
Water Absorption
(23°C, Dipped for 24 hr)
ISO 62 % 0.7
Tensile Strength ISO 527-1, 2 N/mm2 52
Bending Strength ISO 178 N/mm2 72
Charpy Impact Strength
(with Notch)
ISO 179 / 1eA kJ/m2 5.9
Deflection Temperature Under Load
(1.8MPa)
ISO 75-1, 2 °C 85
Insulation Breakdown Strength
(3mmt)
IEC 60243-1 kV/mm 20
Volume Resistivity IEC 60093 Ω·cm 1 x 1014
Combustibility UL94 - HB

Spacer's Projection Structure

Spacer's projection structure allows large angular to be effortlessly accepted. It reduces burden on the shaft.

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

In the oldham-type coupling whose spacer has no projection, the spacer and hubs interfere with each other near outside diameter, so that the max. angular misalignment is small and that the bending moment arises on the shaft.
NBK's oldham type coupling allows the angular misalignment to be easily accepted since the projection serves as support. Bending moment does not arise. Therefore, the max. angular misalignment is large and the burden on the shaft is reduced.


Eccentric Reaction Force

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information

These are initial slippage load values of hubs and a spacer.
After running-in operation, the slippage load becomes small, the load on the shaft due to misalignment becomes lowered, and the burden on the shaft bearing is reduced.

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information


Change in static torsional stiffness due to temperature

This is a value under the condition where the static torsional stiffness at 20°C is 100%.
Changes in the static torsion spring constant within the operating temperature are shown in the graph.
Before using the unit, be aware of the deterioration of responsiveness.

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information


Related Products

Replacement Spacer MOR-SPCR is available.
MOR-SPCR

MOR-KFlexible Coupling - Oldham Type - Set Screw + Key Type


Specification Changes

As described below, for the MOR Flexible Couplings, the conventional torque notation has been stated as the value for one-directional rotation without load fluctuations. To clarify the conditions under which the torque values are applicable, we will change the notation to separately indicate the One-Directional Rotation Torque and the Forward/Reverse Rotation Torque.

See here for details
https://www.nbk1560.com/news/2026/20260831_MOR/

Related Services

Product List

Click here to see Oldham Couplings

Click here to see Couplings (Shaft Couplings)