• Couplings (Shaft Couplings)
  • Oldham Couplings

MOR-30K-10-5/8

Flexible Coupling - Oldham Type - Set Screw + Key Type

  • High Torque
  • High Allowable Misalignment

Dimension Drawing

MOR-KFlexible Coupling - Oldham Type - Set Screw + Key Type寸法図

Unit : mm

Part Number A L W E F M Screw Tightening
Torque (N・m)
CAD
Download
Cart
MOR-30K-10-5/8 30 10 32.6 16.2 5 M4 1.7 CAD RFQ

Part Number Max. Bore Diameter
(mm)
Torque(N・m) Max. Rotational Frequency
(min-1)
Moment of
Inertia
(kg・m2)*3
Static
Torsional
Stiffness
(N・m/rad)
Max. Lateral Misalignment
(mm)
Max. Angular
Misalignment
(°)
Mass
(g) *3
Single-Direction Rotation*1*2 Forward/Reverse Rotation*2
MOR-30K-10-5/8 16 15 5 21000 5.4×10-6 530 2 3 37

*1: Values based on the results of a durability test under rotation in a single direction, confirming durability of 1 million rotations or more.
*2: If ambient temperature exceeds 30°C, be sure to correct the values using the temperature correction factor in the table.

The allowable operating temperature of MOR-K is -20°C to 80°C.

*3: These are values with max. bore diameter.

Details of Shaft Hole

MOR-KFlexible Coupling - Oldham Type - Set Screw + Key Type

Metric Shaft Hole

Unit : mm

Standard Bore Diameter
D
Keyway Key
b t Nominal
Dimension
b x h
Standard
Dimension
Allowance
(JS9)
Standard
Dimension
Allowance
6 2 ±0.0125 1.0 0~
+0.1
2 × 2
8 3 ±0.0125 1.4 0~
+0.1
3 × 3
10・12 4 ±0.0150 1.8 0~
+0.1
4 × 4
14・15・16 5 ±0.0150 2.3 0~
+0.1
5 × 5
18・20・22 6 ±0.0150 2.8 0~
+0.1
6 × 6
25・28・30 8 ±0.0180 3.3 0~
+0.2
8 × 7
35・38 10 ±0.0180 3.3 0~
+0.2
10 × 8

Excerpt from JIS B 1301

Inch Shaft Hole

Unit : inch

Standard Inch Bore Diameter
D
Keyway
Wk T
Standard
Dimension
Allowance Standard
Dimension
Allowance
1/2 1/8 0~+0.002 0.560 0~+0.01
5/8 3/16 0~+0.002 0.709 0~+0.01
3/4 3/16 0~+0.002 0.837 0~+0.01
7/8 3/16 0~+0.002 0.964 0~+0.01

Ambient Temperature / Temperature Correction Factor

Ambient Temperature Temperature Correction Factor
-20℃ to 30℃ 1.00
30℃ to 40℃ 0.80
40℃ to 60℃ 0.70
60℃ to 80℃ 0.55

Structure

Set Screw Type

MOR MOR

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Clamping Type

MOR-C MOR-C

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Set Screws + Key Type

MOR-K MOR-K

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

Clamping + Key Type

MOR-CK MOR-CK

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type


Material/Finish

MOR-K
Hub A2017
Anodized*1
Spacer Polyacetal
Hex Socket Set Screw SCM435
Ferrosoferric Oxide Film (Black)
Hex Socket Head Cap Screw SCM435
Ferrosoferric Oxide Film (Black)

*1: Due to manufacturing process requirements, couplings may have bores and keyways with or without surface treatment. This does not affect the performance of the couplings.


Characteristics

  • Applicable Motor
MOR
Servomotor
Stepping Motor
General-purpose Motor

◎: Excellent ●: Available

  • Property
MOR
High Torque
Allowable Misalignment
Small Eccentric Reaction Force
Electrical Insulation
Allowable Operating Temperature -20℃ to 80℃

◎: Excellent ○: Very good

  • This is an oldham type flexible coupling.
  • Slippage of hubs and a spacer allows large eccentricity and angular misalignment to be accepted.
  • The eccentric reaction generated by misalignment is small and the burden on the shaft is reduced.
  • The simple structure allows the unit to be easily assembled.

Application

Sputtering device / Parts feeder / Industrial sewing machine / Amusement device

Chemical resistance of the spacer (Polyacetal)

Effect
Weather Resistance Slight Change in Color
Weak Acid Resistance Minor Effect
Strong Acid Resistance Effect
Weak Alkali Resistance Minor Effect
Strong Alkali Resistance Minor Effect
Organic Solvent Resistance Includes Resistance

Physical property of the spacer (Polyacetal)

Test Method unit Polyacetal
Density ISO 1183 g/cm3 1.36
Water Absorption
(23°C, Dipped for 24 hr)
ISO 62 % 0.7
Tensile Strength ISO 527-1, 2 N/mm2 52
Bending Strength ISO 178 N/mm2 72
Charpy Impact Strength
(with Notch)
ISO 179 / 1eA kJ/m2 5.9
Deflection Temperature Under Load
(1.8MPa)
ISO 75-1, 2 °C 85
Insulation Breakdown Strength
(3mmt)
IEC 60243-1 kV/mm 20
Volume Resistivity IEC 60093 Ω·cm 1 x 1014
Combustibility UL94 - HB

Spacer's Projection Structure

Spacer's projection structure allows large angular to be effortlessly accepted. It reduces burden on the shaft.

MOR/MOR-C/MOR-K/MOR-CK_CFlexible Couplings - Oldham Type

In the oldham-type coupling whose spacer has no projection, the spacer and hubs interfere with each other near outside diameter, so that the max. angular misalignment is small and that the bending moment arises on the shaft.
NBK's oldham type coupling allows the angular misalignment to be easily accepted since the projection serves as support. Bending moment does not arise. Therefore, the max. angular misalignment is large and the burden on the shaft is reduced.


Eccentric Reaction Force

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information

These are initial slippage load values of hubs and a spacer.
After running-in operation, the slippage load becomes small, the load on the shaft due to misalignment becomes lowered, and the burden on the shaft bearing is reduced.

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information


Change in static torsional stiffness due to temperature

This is a value under the condition where the static torsional stiffness at 20°C is 100%.
Changes in the static torsion spring constant within the operating temperature are shown in the graph.
Before using the unit, be aware of the deterioration of responsiveness.

MOR/MOR-C/MOR-K/MOR-CK_TTechnical Information


Related Products

Replacement Spacer MOR-SPCR is available.
MOR-SPCR

MOR-KFlexible Coupling - Oldham Type - Set Screw + Key Type


Related Services

Product List

Click here to see MOR-30K

Click here to see MOR-K