Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Max. Tightening Torque (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLH-M10-16-ALK | M10 | 1.5 | 16 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 14.76 | CAD | RFQ |
| SLH-M10-20-ALK | M10 | 1.5 | 20 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 16.56 | CAD | RFQ |
| SLH-M10-25-ALK | M10 | 1.5 | 25 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 19.12 | CAD | RFQ |
| SLH-M10-30-ALK | M10 | 1.5 | 30 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 21.92 | CAD | RFQ |
| SLH-M10-35-ALK | M10 | 1.5 | 35 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 23.98 | CAD | RFQ |
| SLH-M10-40-ALK | M10 | 1.5 | 40 | 16 | 6 | 6 | 4.5 | Full Thread | 46 | 10 | 27.66 | CAD | RFQ |
| SLH-M10-45-ALK | M10 | 1.5 | 45 | 16 | 6 | 6 | 4.5 | 32 | 46 | 10 | 30.63 | CAD | RFQ |
| SLH-M10-50-ALK | M10 | 1.5 | 50 | 16 | 6 | 6 | 4.5 | 32 | 46 | 10 | 33.76 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLH-ALK | |
|---|---|
| Main Body | SWCH45K Ferrosoferric Oxide Film (Black) |
| Nylon Patch | Nylon 11 |
| Strength Class | 8.8 |
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- Hex socket head cap screws with low profile and nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- For space-saving of equipment/devices and applications with limited overhead space.



/11576_1.jpg?upd=20260416093506&awscf_publishdate=2026-08-25 8:00)
/11576_1.jpg?upd=20260820150158&awscf_publishdate=2026-08-25 8:00)

