• Special Screws (Bolts)
  • Compact and Space-Saving

SPS-LH/Plastic Screws - Hexalobular Socket Head Cap Screws with Low Profile - PPS

  • Space
  • Heat-resistance
  • Chemical-proof
  • Tightening Hole Damage Prevention
  • High Specific Strength

Dimension Drawing

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screws with Low Profile - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M3-6-LH M3 0.5 6 5.5 2.4 SKX-10 10 566 0.28 10 0.14 CAD RFQ
SPS-M3-8-LH M3 0.5 8 5.5 2.4 SKX-10 10 566 0.28 10 0.16 CAD RFQ
SPS-M3-10-LH M3 0.5 10 5.5 2.4 SKX-10 10 566 0.28 10 0.17 CAD RFQ
SPS-M3-12-LH M3 0.5 12 5.5 2.4 SKX-10 10 566 0.28 10 0.19 CAD RFQ
SPS-M3-16-LH M3 0.5 16 5.5 2.4 SKX-10 10 566 0.28 10 0.22 CAD RFQ
SPS-M3-20-LH M3 0.5 20 5.5 2.4 SKX-10 10 566 0.28 10 0.26 CAD RFQ
SPS-M4-6-LH M4 0.7 6 7 3.1 SKX-20 20 918 0.71 10 0.25 CAD RFQ
SPS-M4-8-LH M4 0.7 8 7 3.1 SKX-20 20 918 0.71 10 0.29 CAD RFQ
SPS-M4-10-LH M4 0.7 10 7 3.1 SKX-20 20 918 0.71 10 0.32 CAD RFQ
SPS-M4-12-LH M4 0.7 12 7 3.1 SKX-20 20 918 0.71 10 0.35 CAD RFQ
SPS-M4-16-LH M4 0.7 16 7 3.1 SKX-20 20 918 0.71 10 0.41 CAD RFQ
SPS-M4-20-LH M4 0.7 20 7 3.1 SKX-20 20 918 0.71 10 0.47 CAD RFQ
SPS-M4-25-LH M4 0.7 25 7 3.1 SKX-20 20 918 0.71 10 0.54 CAD RFQ
SPS-M5-8-LH M5 0.8 8 8.5 3.65 SKX-25 25 1584 1.4 10 0.49 CAD RFQ
SPS-M5-10-LH M5 0.8 10 8.5 3.65 SKX-25 25 1584 1.4 10 0.51 CAD RFQ
SPS-M5-12-LH M5 0.8 12 8.5 3.65 SKX-25 25 1584 1.4 10 0.6 CAD RFQ
SPS-M5-16-LH M5 0.8 16 8.5 3.65 SKX-25 25 1584 1.4 10 0.68 CAD RFQ
SPS-M5-20-LH M5 0.8 20 8.5 3.65 SKX-25 25 1584 1.4 10 0.78 CAD RFQ
SPS-M5-25-LH M5 0.8 25 8.5 3.65 SKX-25 25 1584 1.4 10 0.91 CAD RFQ
SPS-M5-30-LH M5 0.8 30 8.5 3.65 SKX-25 25 1584 1.4 10 1.04 CAD RFQ
SPS-M6-10-LH M6 1 10 10 4.4 SKX-30 30 2011 1.86 10 0.81 CAD RFQ
SPS-M6-12-LH M6 1 12 10 4.4 SKX-30 30 2011 1.86 10 0.91 CAD RFQ
SPS-M6-16-LH M6 1 16 10 4.4 SKX-30 30 2011 1.86 10 1.03 CAD RFQ
SPS-M6-20-LH M6 1 20 10 4.4 SKX-30 30 2011 1.86 10 1.18 CAD RFQ
SPS-M6-25-LH M6 1 25 10 4.4 SKX-30 30 2011 1.86 10 1.36 CAD RFQ
SPS-M6-30-LH M6 1 30 10 4.4 SKX-30 30 2011 1.86 10 1.52 CAD RFQ
SPS-M6-40-LH M6 1 40 10 4.4 SKX-30 30 2011 1.86 10 1.9 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values. The recommended torque is 50% of the torsional torque.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SPS-LH
Main Body PPS (Polyphenylene Sulfide) (Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance Temperature*1 200°C

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS low profile cap screw.
  • PPS has excellent heat resistance and chemical resistance plus continuous use at 200°C. There are no fats or organic solvents capable of attacking PPS below 200°C.
  • Retains high strength, rigidity and heat resistance.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

PPS hex nuts and washers SPS-NSPS-W are available.
SPS-NSPS-W

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screws with Low Profile - PPS

SKX Hexalobular Wrench
SKX

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screws with Low Profile - PPS

SKX-N Hexalobular Wrench for Extremely Limited Access Spaces
SKX-N

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screws with Low Profile - PPS

SKXB Hexalobular Short Bit
SKXB

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screws with Low Profile - PPS

SRD Magnet Screwdriver
SRD

SPS-LHPlastic Screws - Hexalobular Socket Head Cap Screws with Low Profile - PPS


Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws (Bolts)