Specs/CAD
Unit : mm
*1: The D1 dimension is a reference value (theoretical value).
Related Services
Material/Finish
| SFTS | |
|---|---|
| Main Body | SUSXM7 (S.S. grade:A2) |
Application
Hydraulic equipment, pneumatic machinery and equipment, and general industrial machinesCharacteristics
- Sinking type Pipe Taper Screw Plugs
- SFT-PS and SFTS-PS are precoated seal types which do not require sealing tape or sealant. This dramatically reduces work time. The sealing effect is also excellent.
- Precoated seals have excellent resistance to oil, gasoline, water, and heat.