• Special Screws (Bolts)
  • Plastic Screws (Bolts)

SPS-M4-P

Plastic Screw - Cross Recessed Pan Head Machine Screws - PPS

  • Heat-resistance
  • Chemical-proof
  • High Specific Strength

Dimension Drawing

SPS-PPlastic Screw - Cross Recessed Pan Head Machine Screws - PPS寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed
Socket Number
Tension Rupture
Load(N)*1
Torsional Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SPS-M4-6-P M4 0.7 6 7 2.6 2 966 0.69 20 0.22 CAD RFQ
SPS-M4-8-P M4 0.7 8 7 2.6 2 966 0.69 20 0.25 CAD RFQ
SPS-M4-10-P M4 0.7 10 7 2.6 2 966 0.69 20 0.28 CAD RFQ
SPS-M4-12-P M4 0.7 12 7 2.6 2 966 0.69 20 0.32 CAD RFQ
SPS-M4-15-P M4 0.7 15 7 2.6 2 966 0.69 20 0.38 CAD RFQ
SPS-M4-20-P M4 0.7 20 7 2.6 2 966 0.69 20 0.45 CAD RFQ
SPS-M4-25-P M4 0.7 25 7 2.6 2 966 0.69 20 0.53 CAD RFQ
SPS-M4-30-P M4 0.7 30 7 2.6 2 966 0.69 20 0.61 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.The recommended torque is 50% of the torsional torque.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SPS-P
Main body PPS(Polyphenylene Sulfide)(Bright Light Brown)
(Glass Fiber 40%)
Heat Resistance
Temperature*1
200℃

*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
  • It has high strength, high rigidity, and high heat resistance strength.
  • It has high incombustibility that meets V-0 of UL 94.
  • The properties and precautions of plastic screws⇒Plastic Screws

Related Services

Product List

Click here to see SPS-P

Click here to see Plastic Screws (Bolts)