Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Tension Rupture Load(N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPS-M2-4-P | M2 | 0.4 | 4 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.03 | CAD | RFQ |
| SPS-M2-5-P | M2 | 0.4 | 5 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.034 | CAD | RFQ |
| SPS-M2-6-P | M2 | 0.4 | 6 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.038 | CAD | RFQ |
| SPS-M2-8-P | M2 | 0.4 | 8 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.045 | CAD | RFQ |
| SPS-M2-10-P | M2 | 0.4 | 10 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.053 | CAD | RFQ |
| SPS-M2-12-P | M2 | 0.4 | 12 | 3.5 | 1.3 | 1 | 217 | 0.084 | 20 | 0.062 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.The recommended torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPS-P | |
|---|---|
| Main body | PPS(Polyphenylene Sulfide)(Bright Light Brown) (Glass Fiber 40%) |
| Heat Resistance Temperature*1 |
200℃ |
*1: This is the value for the plastic material. The maximum operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices /Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Chemical plants / Transformers / Electrical
and electronic equipment / Hot water pumps / Chemical pumps
Characteristics
- PPS has excellent heat resistance and chemical resistance and continuous duty temperature of 200°C. Under 200°C, no oils, fats, or organic solvents dissolve PPS.
- It has high strength, high rigidity, and high heat resistance strength.
- It has high incombustibility that meets V-0 of UL 94.
- The properties and precautions of plastic screws⇒Plastic Screws






