• Special Screws (Bolts)
  • Increased Productivity

SNPI1S-M4

Phillips Cross Recessed Pan Head Machine Screws with Captive Washers(SEMS)

  • Easy to Use

Dimension Drawing

SNPI1SPhillips Cross Recessed Pan Head Machine Screws with Captive Washers(SEMS)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
L
All
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 t Cross-recessed Socket No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SNPI1S-M4-8 M4 0.7 8 7 9 2.6 0.8 2 10 1.4 CAD RFQ
SNPI1S-M4-10 M4 0.7 10 7 9 2.6 0.8 2 10 1.5 CAD RFQ
SNPI1S-M4-12 M4 0.7 12 7 9 2.6 0.8 2 10 1.7 CAD RFQ
SNPI1S-M4-16 M4 0.7 16 7 9 2.6 0.8 2 10 2.1 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNPI1S
Screw Body SUSXM7 (Equivalent to SUS304)
Screw Body Strength Class A2 - 50
Plain Washer SUS304

Application

Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machines

Characteristics

  • Stainless steel Phillips cross recessed pan head machine screws with integrated washers.
  • Plain washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=1)
  • When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.

Related Services

Product List

Click here to see SNPI1S

Click here to see Increased Productivity