Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D | L1 | B | T (Approx.) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNHP2S-M5-10 | M5 | 0.8 | 10 | 8.5 | 3.5 | 8 | 1.3 | 20 | 2.9 | CAD | RFQ |
| SNHP2S-M5-12 | M5 | 0.8 | 12 | 8.5 | 3.5 | 8 | 1.3 | 20 | 3.1 | CAD | RFQ |
| SNHP2S-M5-16 | M5 | 0.8 | 16 | 8.5 | 3.5 | 8 | 1.3 | 20 | 3.6 | CAD | RFQ |
| SNHP2S-M5-20 | M5 | 0.8 | 20 | 8.5 | 3.5 | 8 | 1.3 | 20 | 4.1 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNHP2S | |
|---|---|
| Screw Body | Equivalent to SUS304 |
| Screw Body Strength Class | A2 - 50 |
| Spring Washer | Equivalent to SUS304 |
Characteristics
- Hexagon head screws with captive washer compliant with JIS B 1187.
- Spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=2)





/11576_1.jpg?upd=20260820150155&awscf_publishdate=2026-08-25 8:00)
