Specs/CAD
Unit : mm
| Part Number | CAD Download |
RFQ | M (Coarse) Nominal of Thread |
Pitch | L | D | L1 | B | T (Approx.) |
Qty per Pack | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNHP2S-M4-8 | CAD | RFQ | M4 | 0.7 | 8 | 7 | 2.8 | 7 | 1 | 20 | 1.6 |
| SNHP2S-M4-10 | CAD | RFQ | M4 | 0.7 | 10 | 7 | 2.8 | 7 | 1 | 20 | 1.8 |
| SNHP2S-M4-12 | CAD | RFQ | M4 | 0.7 | 12 | 7 | 2.8 | 7 | 1 | 20 | 1.9 |
| SNHP2S-M5-10 | CAD | RFQ | M5 | 0.8 | 10 | 8.5 | 3.5 | 8 | 1.3 | 20 | 2.9 |
| SNHP2S-M5-12 | CAD | RFQ | M5 | 0.8 | 12 | 8.5 | 3.5 | 8 | 1.3 | 20 | 3.1 |
| SNHP2S-M5-16 | CAD | RFQ | M5 | 0.8 | 16 | 8.5 | 3.5 | 8 | 1.3 | 20 | 3.6 |
| SNHP2S-M5-20 | CAD | RFQ | M5 | 0.8 | 20 | 8.5 | 3.5 | 8 | 1.3 | 20 | 4.1 |
| SNHP2S-M6-10 | CAD | RFQ | M6 | 1 | 10 | 11.5 | 4 | 10 | 1.5 | 20 | 4.9 |
| SNHP2S-M6-12 | CAD | RFQ | M6 | 1 | 12 | 11.5 | 4 | 10 | 1.5 | 20 | 5.4 |
| SNHP2S-M6-16 | CAD | RFQ | M6 | 1 | 16 | 11.5 | 4 | 10 | 1.5 | 20 | 6.1 |
| SNHP2S-M6-20 | CAD | RFQ | M6 | 1 | 20 | 11.5 | 4 | 10 | 1.5 | 20 | 6.8 |
| SNHP2S-M6-25 | CAD | RFQ | M6 | 1 | 25 | 11.5 | 4 | 10 | 1.5 | 20 | 7.6 |
| SNHP2S-M8-16 | CAD | RFQ | M8 | 1.25 | 16 | 14.5 | 5.5 | 13 | 2 | 10 | 13 |
| SNHP2S-M8-20 | CAD | RFQ | M8 | 1.25 | 20 | 14.5 | 5.5 | 13 | 2 | 10 | 14 |
| SNHP2S-M8-25 | CAD | RFQ | M8 | 1.25 | 25 | 14.5 | 5.5 | 13 | 2 | 10 | 15 |
| SNHP2S-M8-30 | CAD | RFQ | M8 | 1.25 | 30 | 14.5 | 5.5 | 13 | 2 | 10 | 17 |
| SNHP2S-M8-35 | CAD | RFQ | M8 | 1.25 | 35 | 14.5 | 5.5 | 13 | 2 | 10 | 19 |
| SNHP2S-M10-20 | CAD | RFQ | M10 | 1.5 | 20 | 17.5 | 7 | 17 | 2.5 | 10 | 25 |
| SNHP2S-M10-25 | CAD | RFQ | M10 | 1.5 | 25 | 17.5 | 7 | 17 | 2.5 | 10 | 28 |
| SNHP2S-M10-30 | CAD | RFQ | M10 | 1.5 | 30 | 17.5 | 7 | 17 | 2.5 | 10 | 30 |
| SNHP2S-M10-35 | CAD | RFQ | M10 | 1.5 | 35 | 17.5 | 7 | 17 | 2.5 | 10 | 32 |
| SNHP2S-M10-40 | CAD | RFQ | M10 | 1.5 | 40 | 17.5 | 7 | 17 | 2.5 | 10 | 35 |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNHP2S | |
|---|---|
| Screw Body | Equivalent to SUS304 |
| Screw Body Strength Class | A2 - 50 |
| Spring Washer | Equivalent to SUS304 |
Characteristics
- Hexagon head screws with captive washer compliant with JIS B 1187.
- Spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=2)







