Unit : mm
| Part Number | CAD Download |
RFQ | M (Coarse) Nominal of Thread |
Pitch | B | C(about) | T | Mass (g) |
|---|---|---|---|---|---|---|---|---|
| SWUT-M5 | CAD | RFQ | M5 | 0.8 | 8 | 9.2 | 6.5 | 0.77 |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SWUT | |
|---|---|
| Main Body | FRS-9901(Equivalent to TW340) |
| Nylon Ring | Nylon 66 |
Application
Lightweight applications in automobiles, aircrafts, spacecrafts, and robotsFPD production equipment, semiconductor devices, electrical and
electronic equipment, and loosening prevention
Characteristics
- Specific gravity is approximately 60% of stainless steel.
- These nuts are equipped with vibration resistant patch to prevent screw from loosening.
-
Continuous Max. Operating Temperature:
-40 to 120 deg C





