Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSS-M5-6-UCL | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 10 | 2.2 | CAD | RFQ |
| SNSS-M5-8-UCL | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 10 | 2.5 | CAD | RFQ |
| SNSS-M5-10-UCL | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 10 | 2.7 | CAD | RFQ |
| SNSS-M5-12-UCL | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 10 | 3 | CAD | RFQ |
| SNSS-M5-16-UCL | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 10 | 3.5 | CAD | RFQ |
| SNSS-M5-20-UCL | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 10 | 4 | CAD | RFQ |
| SNSS-M5-25-UCL | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 10 | 4.8 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNSS-UCL | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) USC Cleaning |
| Strength Class | A2 - 70 |
Application
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machineryCharacteristics
- SUSXM7 hex socket head cap screw.
- Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
- For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".



/11381_1.jpg?upd=20260820150025&awscf_publishdate=2026-08-25 8:00)


