• Special Screws (Bolts)
  • Cleanroom

SNSTG-M2

Hex Socket Head Cap Screws - High Strength Titanium Alloy

  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Light Weight
  • High Specific Strength

Dimension Drawing

SNSTGHex Socket Head Cap Screws - High Strength Titanium Alloy寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
L
All
4
5
6
8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Tensile Breaking
Load (N)*1
Mass
(g)
CAD
Download
RFQ
SNSTG-M2-4 M2 0.4 4 3.8 2 1.5 Full Thread 1850 0.1 CAD RFQ
SNSTG-M2-5 M2 0.4 5 3.8 2 1.5 Full Thread 1850 0.11 CAD RFQ
SNSTG-M2-6 M2 0.4 6 3.8 2 1.5 Full Thread 1850 0.12 CAD RFQ
SNSTG-M2-8 M2 0.4 8 3.8 2 1.5 Full Thread 1850 0.14 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Related Services

Material/Finish

SNSTG
Main Body Ti-6Al-4V(Grade 5 Titanium)

Application

Lightweight applications in automobiles, aircrafts, spacecrafts, and robots
FPD production equipment, semiconductor devices, electrical and
electronic equipment, and aquatic applications

Characteristics

  • Made of high-strength titanium alloy.
  • The specific gravity is approximately 60% that of stainless steel.
  • Non-magnetic.
  • Resistant to corrosion and with especially good seawater resistance.
  • Special chemical polishing and brightening treatment improve the quality of the surface. Additionally, products have been cleanroom washed and packed. Cleanroom specification prevents oil and dirt from adhering. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For the properties of titanium materials, see "Properties of Titanium."⇒Properties of Titanium
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Mechanical Properties

Ti-6Al-4V (Grade 5 Titanium)
Tensile Strength (N/mm2) 895 or Higher
0.2% Proof Stress (N/mm2) 825 or Higher
Elongation (%) 10 or Higher

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

Ti-6Al-4V (Grade 5 Titanium)
Specific Gravity 4.43
Melting Point (℃) 1540
Longitudinal Elastic Modulus (GPa) 113
Thermal Conductivity (W/(m・K)) 7.5
Linear Expansion Coefficient (K-1) 8.8×10-6
Electric Resistance (μΩ・m) 1.7
Magnetic Permeability (μ) 1.0002 (Nonmagnetic)

Values in chart are for reference only. They are not guaranteed values.


Related Services

Product List

Click here to see SNSTG

Click here to see Cleanroom