• Structure Components

STRS-50

Turn Buckle - Dedicated to Roller Chain

Dimension Drawing

STRSTurn Buckle - Dedicated to Roller Chain寸法図

Unit : mm

Part Number Applicable Roller Chain Nominal Number min.L min.P A sw d H1 F Mass
(g)
CAD
Download
Cart
STRS-50 50 135 120 16 17 5.2 6 7.5 215 CAD RFQ

Material/Finish

STRS Made of Stainless Steel
Joint Nut
SJNSJNS
SUS303
Roller Chain Bolt
SRCSRCS
SUS303
Nut SUS303

Characteristics

  • For chain tension adjustment.
  • Use the same thread fitting length for both-side roller chain bolt SRCSRCS.
  • For linkage with a roller chain, a roller chain joint link or offset link is required.

Precautions for Use

  • If a turn buckle is used for a suspension device, implement safety measures to keep people from being beneath the device.
  • Turn buckles are consumables. Regular inspection and replacement is necessary.
  • Refer to SRCS(SRCS) for max. load.

Usage Example

STRSTurn Buckle - Dedicated to Roller Chain


Product List

Click here to see STRS

Click here to see Structure Components