• Stopper Bolts・Stopper Screws

SANS-M5-B

Stopper Screw

Dimension Drawing

SANS-BStopper Screw寸法図

Specs/CAD

Select

M (Fine)
Nominal of Thread
All
M5

Unit : mm

Part Number M (Fine)
Nominal of Thread
Pitch L s min. B1 R B C T Mass
(g)
CAD
Download
Cart
SANS-M5-20-B M5 0.5 20 2.8 2.5 5 8 9.2 4 3.1 CAD RFQ
SANS-M5-30-B M5 0.5 30 2.8 2.5 5 8 9.2 4 4.6 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

SANS-B
Made of Stainless Steel
Thread
Part
SUS420J2
Sphere part quenching
(hardness: 40-50 HRC)
Lock Nut Equivalent to SUS304

Characteristics

  • Fine threaded type stopper screw. Fine adjustment is easy.
  • For work locating and stopping.
  • Round area has already been quenched. It is highly abrasion-resistant.
  • All products are provided with lock nut.

Related Services

Product List

Click here to see SANS-B

Click here to see Stopper Bolts・Stopper Screws