Specs/CAD
Unit : mm
| Part Number | M (Fine) Nominal of Thread |
Pitch | L | s min. | B1 | R | B | C | T | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAN-M6-20-B | M6 | 0.75 | 20 | 3 | 3 | 6 | 10 | 11.5 | 4 | 4.5 | CAD | RFQ |
| SAN-M6-30-B | M6 | 0.75 | 30 | 3 | 3 | 6 | 10 | 11.5 | 4 | 6.6 | CAD | RFQ |
| SAN-M6-35-B | M6 | 0.75 | 35 | 3 | 3 | 6 | 10 | 11.5 | 4 | 7.7 | CAD | RFQ |
| SAN-M6-40-B | M6 | 0.75 | 40 | 3 | 3 | 6 | 10 | 11.5 | 4 | 8.8 | CAD | RFQ |
| SAN-M6-50-B | M6 | 0.75 | 50 | 3 | 3 | 6 | 10 | 11.5 | 4 | 10.9 | CAD | RFQ |
| SAN-M6-60-B | M6 | 0.75 | 60 | 3 | 3 | 6 | 10 | 11.5 | 4 | 13 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SAN-B Made of Steel |
|
|---|---|
| Thread Part |
S45C Sphere part quenching (hardness: 45-50 HRC) Trivalent Chromate Treatment |
| Lock Nut | Steel Trivalent Chromate Treatment |
Characteristics
- Fine threaded type stopper screw. Fine adjustment is easy.
- For work locating and stopping.
- Round area has already been quenched. It is highly abrasion-resistant.
- All products are provided with lock nut.






