• Set Collars

NSC-17-13-CB1

Set Collar - For Securing Bearing - Set Screw Type

Dimension Drawing

NSC-CBSet Collar - For Securing Bearing - Set Screw Type寸法図

Unit : mm

Part Number d B B1 D D1 M*1
(Coarse)
Applicable bearings Mass
(g)
CAD
Download
Cart
NSC-17-13-CB1 17 13 10 28 22.2 M6 6003ZZ 33 CAD RFQ

*1: Hex socket set screw is provided.
*1: If d dimension is 5 or below, one point.

Hints for Correctly Using NBK Products

The video is an example using NSC-CP2(NSC-CP2). You can perform the same operation using this product.


Material/Finish

NSC-CB
Main body S45C
Ferrosoferric Oxide
Film (Black)
Hex Socket
Set Screw
SCM435
Ferrosoferric Oxide
Film (Black)

Characteristics

  • Set collar for securing bearing.
  • It can be fixed by pressing the bearing inner wheel only on the convex of the main body.
  • Optimal for securing bearing when it is difficult to fix the snap ring, etc. to the shaft.
  • It is attached to the shaft by the set screws.

Related Services

Product List

Click here to see NSC-CB

Click here to see Set Collars