• Clamping Screws

SDS/Hex Socket Screws with Dog Point - Steel

Dimension Drawing

SDSHex Socket Screws with Dog Point - Steel寸法図

*1: SDS-M8:d2-0.3~-0.1

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8

Unit : mm

Part Number CAD
Download
Cart M (Coarse)
Nominal of Thread
Pitch L L1 d2 B Mass
(g)
SDS-M3-10 CAD RFQ M3 0.5 10 2.5 2.5 1.5 0.4
SDS-M3-12 CAD RFQ M3 0.5 12 2.5 2.5 1.5 0.5
SDS-M3-16 CAD RFQ M3 0.5 16 2.5 2.5 1.5 0.6
SDS-M3-20 CAD RFQ M3 0.5 20 2.5 2.5 1.5 0.7
SDS-M4-12 CAD RFQ M4 0.7 12 3 3 2 0.8
SDS-M4-16 CAD RFQ M4 0.7 16 3 3 2 1
SDS-M4-20 CAD RFQ M4 0.7 20 3 3 2 1.3
SDS-M4-25 CAD RFQ M4 0.7 25 3 3 2 1.6
SDS-M4-30 CAD RFQ M4 0.7 30 3 3 2 2
SDS-M5-12 CAD RFQ M5 0.8 12 4 4 2.5 1.3
SDS-M5-16 CAD RFQ M5 0.8 16 4 4 2.5 1.5
SDS-M5-20 CAD RFQ M5 0.8 20 4 4 2.5 2
SDS-M5-25 CAD RFQ M5 0.8 25 4 4 2.5 2.7
SDS-M5-30 CAD RFQ M5 0.8 30 4 4 2.5 3.3
SDS-M6-12 CAD RFQ M6 1 12 5 4 3 1.5
SDS-M6-16 CAD RFQ M6 1 16 5 4 3 1.9
SDS-M6-20 CAD RFQ M6 1 20 5 4 3 2.6
SDS-M6-25 CAD RFQ M6 1 25 5 4 3 3.5
SDS-M6-30 CAD RFQ M6 1 30 5 4 3 4.4
SDS-M6-35 CAD RFQ M6 1 35 5 4 3 5.3
SDS-M6-40 CAD RFQ M6 1 40 5 4 3 6.2
SDS-M8-16 CAD RFQ M8 1.25 16 6.5 6 4 3.3
SDS-M8-20 CAD RFQ M8 1.25 20 6.5 6 4 4.6
SDS-M8-25 CAD RFQ M8 1.25 25 6.5 6 4 6.2
SDS-M8-30 CAD RFQ M8 1.25 30 6.5 6 4 7.8
SDS-M8-35 CAD RFQ M8 1.25 35 6.5 6 4 9.4
SDS-M8-40 CAD RFQ M8 1.25 40 6.5 6 4 10.1
SDS-M8-45 CAD RFQ M8 1.25 45 6.5 6 4 12.5
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
SDS
Main Body SCM435 Equivalent (Hardness: 45HRC or Higher)
Ferrosoferric Oxide Film (Black)

Characteristics

  • The screw tip shape is a dog point.
  • Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.

*Dog point shape dimensions differ from JIS B 1177 for hex socket set screw long dog points.


Related Services

Product List

Click here to see Clamping Screws

Click here to see Machine Elements