Specs/CAD
Unit : mm
| Part Number | CAD Download |
Cart | M (Coarse) Nominal of Thread |
Pitch | L | L1 | d2 | B | Mass (g) |
|---|---|---|---|---|---|---|---|---|---|
| SDS-M5-12 | CAD | RFQ | M5 | 0.8 | 12 | 4 | 4 | 2.5 | 1.3 |
| SDS-M5-16 | CAD | RFQ | M5 | 0.8 | 16 | 4 | 4 | 2.5 | 1.5 |
| SDS-M5-20 | CAD | RFQ | M5 | 0.8 | 20 | 4 | 4 | 2.5 | 2 |
| SDS-M5-25 | CAD | RFQ | M5 | 0.8 | 25 | 4 | 4 | 2.5 | 2.7 |
| SDS-M5-30 | CAD | RFQ | M5 | 0.8 | 30 | 4 | 4 | 2.5 | 3.3 |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SDS | |
|---|---|
| Main Body | SCM435 Equivalent (Hardness: 45HRC or Higher) Ferrosoferric Oxide Film (Black) |
Characteristics
- The screw tip shape is a dog point.
- Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.





