• Pulls

UNF-160SH-W

Steel U - shaped Pull - with Washer

Steel Pull

Dimension Drawing

UNF-SH-WSteel U - shaped Pull - with Washer寸法図

Specs/CAD

Select

A
All
10
L1
All
160
SEMI Standard Compliance
All
○

Unit : mm

Part Number H h A L1 L Lf M Mass
(g)
Max. Allowable Load*1
(N)
SEMI Standard Compliance Screw Supply Service Screw Size CAD
Download
Cart
UNF-160SH-CR-W 61.5 51.5 10 160 176 11.5 M5 159 1000 ○ M5×12 CAD RFQ

*1: Allowed load for a person.

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

Material/Finish

UNF-SH-CR-W
Main body SS330
Chrome Plating
Washer SUS303
Barrel Polishing
Hex Socket Head Cap Screws
(Screw supply service)
SUSXM7

Characteristics

  • The type with washer LY-N (LYLY-N). It is highly stable and decorates the mounting part beautifully.
  • Hex socket head cap screws for mounting (SUSXM7) are available as an option. Use the screw supply service (charged separately).

Related Services

Product List

Click here to see UNF-SH-W

Click here to see Pulls