Unit : mm
| Part Number | CAD Download |
Cart | M (Coarse) Nominal of Thread |
Pitch | L | d | d1 | B | C(Approx.) | Lm | Lf | d max. |
Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SHVAS-M3-20 | CAD | RFQ | M3 | 0.5 | 20 | 1.2 | 1.5 | 6 | 6.9 | 4.5 | 6 | 1.2 | 4.8 |
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| SHVAS | |
|---|---|
| Main Body | SUS304 |
Characteristics
- Hexagon posts with single-end male and single-end female threads.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Two or more hexagon posts can be connected for use.
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Usage Example
These screws are effective with vacuum devices and vacuum chambers that require the elimination of gas trapped in screw holes.





