Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | d | H | Mass (g) |
CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|
| GTR-28-M10 | 28 | M10 | 1.5 | 20 | 20 | 95 | 86 | CAD | RFQ |
Material/Finish
| GTR | |
|---|---|
| Grip Part | Nylon 6 (Black) |
| Thread Part | SS400 Trivalent Chromate Treatment |
Characteristics
- Plastic revolving grip superior in cost effectiveness
Mounting method
Insert the spacer ③ and bolt ④ into the grip mainbody ②, set the disc spring ① to the mountingsurface (refer to the cross section diagram aftermounting), and tighten the bolt ④ with a screwdriver. Then, check the tightening and therotation of the grip main body, and insert the cap⑤ into the grip main body.







