• Display Mounting Systems

DKBR-AA/Keyboard Mounting System - Single Axis Type

  • Aluminum Frame
  • Wall Panel / Sheet Metal
  • Aluminum Frame End Face
  • Pipe

Dimension Drawing

DKBR-AAKeyboard Mounting System - Single Axis Type寸法図

Specs/CAD

Unit : mm

Part Number B Mass
(g)
CAD
Download
Cart
DKBR-500-AA-40 40 1180 CAD RFQ

● Hex socket low head bolts (M8 × 16 mm) are supplied.

Structure

DKBR-AAKeyboard Mounting System - Single Axis Type


Material/Finish

DKBR-AA
Keyboard Holder ADC12
Electrostatic Coating
Hinge SPCC
Electrostatic Coating
Fixing Knob Nylon 6
Clamp ADC12
Electrostatic Coating
Clamping Screw SWRCH
Trivalent Chromate Treatment
Bracket A6063
Anodized

Characteristics

  • Keyboard mounting system of the single axis type.
  • By tightening the clamping screw, the keyboard is securely fixed and prevent from falling.
  • B5 size laptops and 500 mm wide keyboard can be loaded.
  • For counterpart, three types of Mounting System for Display are available.
    For aluminum frame / For wall panel and sheet metal ----DKBR-AF
    For aluminum frame end mounting ----DKBR-AA
    For round pipe ----DKBR-PB
  • Clamp screws of two sizes (Phillips cross recessed pan head machine screws) are supplied.
    M6 x 40: Used when the keyboard width is 256 mm to 280 mm.
    M6 x 140: Used when the keyboard width is 280 mm to 500 mm.
  • It can be tilted by 90° in upward direction.

DKBR-AAKeyboard Mounting System - Single Axis Type


Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Related Products

Mouse trays DKMP that can be mounted on either the left or right side are available. DKMP

DKBR-AA


Specification Changes

Please be informed of the following specification changes to the DKB Series of our display mounting systems.

See here for details https://www.nbk1560.com/news/2025/20251015_DKB/

Product List

Click here to see Display Mounting Systems

Click here to see Machine Elements