Special Screws |New Product
New Products introduced : Socket Head Cap Screws with Captive Large Flat Washer for Slotted Holes
May. 26. 2026
Linear Motion Accessories|New Product
New Products introduced : L-shaped motor bracket
May. 01. 2026
Factory Equipment Components |New Product
New Products introduced : Aluminum frame stand
New Products introduced : Anti-Diagonal Tightening Screws
Apr. 01. 2026
New Products introduced : Carriers for 18L Drums
New Products introduced : Transport Locking Brackets
Machine Elements |New Product
New Products introduced : Stand Pipes for Swivel Mounts
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws for Precision Instruments – Type 0-3
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Pin
New Products introduced : Hexalobular Socket Pan Head Machine Screws with Captive Washer and Pin
New Products introduced : Tamper-Resistant Special Low Profile Cap Screws with Nylon Patch
New Products introduced : Two-Hole Flat Head Machine Screws
Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Bellows Couplings
Serration Couplings
Rigid Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Tools
Screws with Special Surface Treatment
Micro / Miniature Screws
Captive Bolts (Screws) / Full Thread Screws
Quick Release Fasteners
Functional Screws
UNC Screws / UNF Screws
Security Screws (Bolts) & Tamper Resistant Screws
Hexalobular Screws
Plugs
Washers / Inserts
Plastic Screws (Bolts)
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Stoppers for Linear Guides
Motor Mounting Brackets
Factory Equipment Components
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Individual Sales Service
Captive Processing Service
Screw Supply Service
Captive Series
SEMI Standard(SEMI S8-0218) Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 08. 2023
Jun. 15. 2026
May. 14. 2026
Apr. 27. 2026
Apr. 23. 2026
Nov. 26. 2025
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Dec. 05. 2025
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Nov. 25. 2025
Jun. 24. 2025
Jan. 09. 2025
Feb. 17. 2025
May. 16. 2025
May. 15. 2025
Jan. 10. 2025
May. 12. 2025
Apr. 30. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Apr. 08. 2024
Screw Size Chart: Comprehensive Guide to Metric DimensionsComplete reference guide for ISO Metric threads. Identify nominal sizes and diameter specifications.Jun. 15. 2026 time >
Complete reference guide for ISO Metric threads. Identify nominal sizes and diameter specifications.
Jun. 15. 2026 time >
Hexalobular Internal Driving Feature for Bolts and ScrewsThis page describes JIS B 1015 "Hexalobular internal driving feature for bolts and screws".May. 14. 2026 time >
This page describes JIS B 1015 "Hexalobular internal driving feature for bolts and screws".
May. 14. 2026 time >
Unified Coarse Screw Threads/Unified Fine Screw ThreadsThis page describes JIS B 0206 / JIS B 0208 "Unified Coarse Screw Threads/Unified Fine Screw Threads".Apr. 27. 2026 time >
This page describes JIS B 0206 / JIS B 0208 "Unified Coarse Screw Threads/Unified Fine Screw Threads".
Apr. 27. 2026 time >
Vol. 12 Back to Basics Series! Screw Reference DimensionsThe absolute ABCs, screw reference dimensions that are important when designing. A lot of problems can occur if you use the wrong dimensions when designing or placing an order. Nedzigon will explain screw terminology and use pictures to introduce the various thread types. Apr. 23. 2026 time >
The absolute ABCs, screw reference dimensions that are important when designing. A lot of problems can occur if you use the wrong dimensions when designing or placing an order.
Nedzigon will explain screw terminology and use pictures to introduce the various thread types.
Apr. 23. 2026 time >
Slip Torque of Coupling – Set Screw TypeThis page explains the slip torque for set screw type couplings.Nov. 26. 2025 time >
This page explains the slip torque for set screw type couplings.
Nov. 26. 2025 time >
Property of High Performance Stainless Steel ScrewsThis page describes "Properties of High Performance Stainless Steel Screws" such as SUS316L and SUS310S, which are effective for magnetic detection, high strength and heat resistance.Oct. 28. 2025 time >
This page describes "Properties of High Performance Stainless Steel Screws" such as SUS316L and SUS310S, which are effective for magnetic detection, high strength and heat resistance.
Oct. 28. 2025 time >
Plastic Screw PropertyThis page describes "Plastic Screw Properties" such as PEEK, PTFE (Polytetrafluoroethylene), PPS, PC (polycarbonate) and PP (polypropylene).Jun. 24. 2025 time >
This page describes "Plastic Screw Properties" such as PEEK, PTFE (Polytetrafluoroethylene), PPS, PC (polycarbonate) and PP (polypropylene).
Jun. 24. 2025 time >
Vol.4 What are washers used for?Do you know the role washers play? Preventing scratches to the seating surface?Preventing looseness? Maybe some of you are already long-time washer users?Today,Nedzigon will explain the role of metal washers clearly.May. 15. 2025 time >
Do you know the role washers play? Preventing scratches to the seating surface?Preventing looseness? Maybe some of you are already long-time washer users?Today,Nedzigon will explain the role of metal washers clearly.
May. 15. 2025 time >
Hexagon Socket Head Cap Screws Excerpts from ISO 4762:2004, JIS B 1176:2015 This page describes JIS B 1176 "Hexagon socket head cap screws".Apr. 30. 2025 time >
This page describes JIS B 1176 "Hexagon socket head cap screws".
Apr. 30. 2025 time >
General TolerancesThis page describes JIS B 0405 / JIS B 0419 "General tolerances".Jan. 27. 2025 time >
This page describes JIS B 0405 / JIS B 0419 "General tolerances".
Jan. 27. 2025 time >
Hexagon NutsThis page describes JIS B 1181 "Hexagon Nuts (those not dependent on ISO 4032 to 4036 and ISO 8673 to 8675)".Jan. 27. 2025 time >
This page describes JIS B 1181 "Hexagon Nuts (those not dependent on ISO 4032 to 4036 and ISO 8673 to 8675)".
Key and Their Corresponding KeywaysThis page describes JIS B 1301 "Keys and their corresponding keyways".Jan. 27. 2025 time >
This page describes JIS B 1301 "Keys and their corresponding keyways".
Dimensions of Holes for Hexagon Socket Cap ScrewsThis page describes "Dimensions of Holes for Hexagon Socket Cap Screws".Jan. 27. 2025 time >
This page describes "Dimensions of Holes for Hexagon Socket Cap Screws".
Chemical Resistance of Chemical-proof ScrewsThis page describes "Chemical Resistance of Chemical-proof Screws" such as ceramic, titanium, resin nickel and Inconel.Oct. 07. 2024 time >
This page describes "Chemical Resistance of Chemical-proof Screws" such as ceramic, titanium, resin nickel and Inconel.
Oct. 07. 2024 time >
Property of Special Material ScrewsThis page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.Oct. 07. 2024 time >
This page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.
Titanium PropertyThis page describes "Titanium Properties" such as pure titanium, 64 titanium and β titanium.Oct. 02. 2024 time >
This page describes "Titanium Properties" such as pure titanium, 64 titanium and β titanium.
Oct. 02. 2024 time >
NEW SAVE