Unit : mm
| Part Number | Nominal | D | d | B | C | t1 | t2 | t | Reference tightening torque (N・m) |
Qty per pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SWAS-6-EW | 6 | 12 | 6.05 | 11.6 | 13.3 | 2.65 | 2.9 | 3.9 | 10 | 100 | 1.5 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●The minimum order quantity is 1 set.
Related Services
Material/Finish
| SWAS-EW | |
|---|---|
| Receiving Washer | SUS304 |
| Eccentric Washer | SUS304 |
Application
Vibration resistant treatmentCharacteristics
- Vibration resistant treatment effect can be achieved simply by using commercially available hexagon nuts.
- Hexagon nuts can be tightened by hand until tightening force applies, for simple mounting.
- Use the receiving washer and eccentric washer as a set.
- Passes NAS-type vibration tests (NAS3350).
- Vibration resistant treatment effect has also been confirmed with the Junker test.

Test conditions
Bolt size: M10-40
Distance between washer surfaces: 24mm
Amplitude: ±0.43mm
Vibration: 3.3Hz
Test time: 180 sec
Precautions for Use
- Dedicated for hexagon nuts. Do not use on head side of hexagon head bolts.
- After tightening, use bolts with length sufficient to ensure screw thread pitches of 3 or more extending beyond the hexagon nuts.
- Do not use with other washers such as plain washers.
- When using half-thread bolts, confirm that the eccentric washer is in the screw thread part.
- Bolt damage may ensue due to product properties.
Mounting Method
- Mount eccentric washers with convex side upward. Figure 1
- Mount receiving washers with concave side upward. Figure 2
- Screw in hexagon nuts until they lightly contact receiving washers. Figure 3
- Check that receiving washers and hexagon nuts are mated, and tighten. Figure 4






/11576_1.jpg?upd=20260416093533&awscf_publishdate=2026-08-25 8:00)
