Specs/CAD
Unit : mm
| Part Number | Nominal | d | D | t | Qty per Pack | Mass (g) |
CAD Download |
|---|---|---|---|---|---|---|---|
| SWAS-3-F-PM | 3 | 3.2 | 7 | 0.5 | 10 | 0.12 | - |
| SWAS-4-F-PM | 4 | 4.3 | 9 | 0.8 | 10 | 0.31 | - |
| SWAS-5-F-PM | 5 | 5.3 | 10 | 1 | 10 | 0.45 | - |
| SWAS-6-F-PM | 6 | 6.4 | 12.5 | 1.5 | 10 | 1.1 | - |
| SWAS-8-F-PM | 8 | 8.4 | 17 | 1.5 | 5 | 2 | - |
| SWAS-10-F-PM | 10 | 10.5 | 21 | 2 | 5 | 4.1 | - |
Related Services
Material/Finish
| SWAS-F-PM | |
|---|---|
| Main Body | NSSC-180 (Equivalent to SUS430J1L) |
Application
With magnetic detectionFood industry machines, food production lines, and food packaging lines
Characteristics
- Made of magnetic stainless steel.
- They can be detected magnetically even if the screw falls out from food industry machines and gets mixed in food products in factories.
- Same corrosion resistance as SUS304.