Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | d | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SVSS-M2-3-SD | M2 | 0.4 | 3 | 3 | 2 | 1.5 | 0.8 | 10 | 0.088 | CAD | RFQ |
| SVSS-M2-4-SD | M2 | 0.4 | 4 | 3 | 2 | 1.5 | 0.8 | 10 | 0.11 | CAD | RFQ |
| SVSS-M2-5-SD | M2 | 0.4 | 5 | 3 | 2 | 1.5 | 0.8 | 10 | 0.13 | CAD | RFQ |
| SVSS-M2-6-SD | M2 | 0.4 | 6 | 3 | 2 | 1.5 | 0.8 | 10 | 0.15 | CAD | RFQ |
| SVSS-M2.5-4-SD | M2.5 | 0.45 | 4 | 3.8 | 2.5 | 2 | 1 | 10 | 0.26 | CAD | RFQ |
| SVSS-M2.5-5-SD | M2.5 | 0.45 | 5 | 3.8 | 2.5 | 2 | 1 | 10 | 0.29 | CAD | RFQ |
| SVSS-M2.5-6-SD | M2.5 | 0.45 | 6 | 3.8 | 2.5 | 2 | 1 | 10 | 0.32 | CAD | RFQ |
| SVSS-M2.5-8-SD | M2.5 | 0.45 | 8 | 3.8 | 2.5 | 2 | 1 | 10 | 0.38 | CAD | RFQ |
| SVSS-M3-5-SD | M3 | 0.5 | 5 | 4.5 | 3 | 2.5 | 1.2 | 20 | 0.5 | CAD | RFQ |
| SVSS-M3-6-SD | M3 | 0.5 | 6 | 4.5 | 3 | 2.5 | 1.2 | 20 | 0.54 | CAD | RFQ |
| SVSS-M3-8-SD | M3 | 0.5 | 8 | 4.5 | 3 | 2.5 | 1.2 | 20 | 0.59 | CAD | RFQ |
| SVSS-M3-10-SD | M3 | 0.5 | 10 | 4.5 | 3 | 2.5 | 1.2 | 20 | 0.71 | CAD | RFQ |
| SVSS-M3-12-SD | M3 | 0.5 | 12 | 4.5 | 3 | 2.5 | 1.2 | 20 | 0.8 | CAD | RFQ |
| SVSS-M4-6-SD | M4 | 0.7 | 6 | 5.5 | 4 | 3 | 1.5 | 20 | 1.1 | CAD | RFQ |
| SVSS-M4-8-SD | M4 | 0.7 | 8 | 5.5 | 4 | 3 | 1.5 | 20 | 1.3 | CAD | RFQ |
| SVSS-M4-10-SD | M4 | 0.7 | 10 | 5.5 | 4 | 3 | 1.5 | 20 | 1.4 | CAD | RFQ |
| SVSS-M4-12-SD | M4 | 0.7 | 12 | 5.5 | 4 | 3 | 1.5 | 20 | 1.6 | CAD | RFQ |
| SVSS-M4-16-SD | M4 | 0.7 | 16 | 5.5 | 4 | 3 | 1.5 | 20 | 1.9 | CAD | RFQ |
| SVSS-M4-20-SD | M4 | 0.7 | 20 | 5.5 | 4 | 3 | 1.5 | 20 | 2.2 | CAD | RFQ |
| SVSS-M4-25-SD | M4 | 0.7 | 25 | 5.5 | 4 | 3 | 1.5 | 20 | 2.6 | CAD | RFQ |
| SVSS-M5-8-SD | M5 | 0.8 | 8 | 7 | 4.5 | 4 | 1.5 | 10 | 2.1 | CAD | RFQ |
| SVSS-M5-10-SD | M5 | 0.8 | 10 | 7 | 4.5 | 4 | 1.5 | 10 | 2.3 | CAD | RFQ |
| SVSS-M5-12-SD | M5 | 0.8 | 12 | 7 | 4.5 | 4 | 1.5 | 10 | 2.6 | CAD | RFQ |
| SVSS-M5-16-SD | M5 | 0.8 | 16 | 7 | 4.5 | 4 | 1.5 | 10 | 3.1 | CAD | RFQ |
| SVSS-M5-20-SD | M5 | 0.8 | 20 | 7 | 4.5 | 4 | 1.5 | 10 | 3.6 | CAD | RFQ |
| SVSS-M5-25-SD | M5 | 0.8 | 25 | 7 | 4.5 | 4 | 1.5 | 10 | 4.2 | CAD | RFQ |
| SVSS-M6-8-SD | M6 | 1 | 8 | 8.5 | 5.5 | 5 | 2 | 10 | 3.4 | CAD | RFQ |
| SVSS-M6-10-SD | M6 | 1 | 10 | 8.5 | 5.5 | 5 | 2 | 10 | 3.7 | CAD | RFQ |
| SVSS-M6-12-SD | M6 | 1 | 12 | 8.5 | 5.5 | 5 | 2 | 10 | 4.1 | CAD | RFQ |
| SVSS-M6-16-SD | M6 | 1 | 16 | 8.5 | 5.5 | 5 | 2 | 10 | 4.8 | CAD | RFQ |
| SVSS-M6-20-SD | M6 | 1 | 20 | 8.5 | 5.5 | 5 | 2 | 10 | 5.5 | CAD | RFQ |
| SVSS-M6-25-SD | M6 | 1 | 25 | 8.5 | 5.5 | 5 | 2 | 10 | 6.3 | CAD | RFQ |
| SVSS-M6-30-SD | M6 | 1 | 30 | 8.5 | 5.5 | 5 | 2 | 10 | 7.2 | CAD | RFQ |
| SVSS-M8-10-SD | M8 | 1.25 | 10 | 11 | 7.5 | 6 | 2 | 10 | 7.8 | CAD | RFQ |
| SVSS-M8-12-SD | M8 | 1.25 | 12 | 11 | 7.5 | 6 | 2 | 10 | 8.4 | CAD | RFQ |
| SVSS-M8-16-SD | M8 | 1.25 | 16 | 11 | 7.5 | 6 | 2 | 10 | 9.7 | CAD | RFQ |
| SVSS-M8-20-SD | M8 | 1.25 | 20 | 11 | 7.5 | 6 | 2 | 10 | 11 | CAD | RFQ |
| SVSS-M8-25-SD | M8 | 1.25 | 25 | 11 | 7.5 | 6 | 2 | 10 | 13 | CAD | RFQ |
| SVSS-M8-30-SD | M8 | 1.25 | 30 | 11 | 7.5 | 6 | 2 | 10 | 14 | CAD | RFQ |
| SVSS-M8-35-SD | M8 | 1.25 | 35 | 11 | 7.5 | 6 | 2 | 10 | 16 | CAD | RFQ |
| SVSS-M10-16-SD | M10 | 1.5 | 16 | 13.5 | 9.5 | 8 | 3 | 5 | 17 | CAD | RFQ |
| SVSS-M10-20-SD | M10 | 1.5 | 20 | 13.5 | 9.5 | 8 | 3 | 5 | 19 | CAD | RFQ |
| SVSS-M10-25-SD | M10 | 1.5 | 25 | 13.5 | 9.5 | 8 | 3 | 5 | 21 | CAD | RFQ |
| SVSS-M10-30-SD | M10 | 1.5 | 30 | 13.5 | 9.5 | 8 | 3 | 5 | 24 | CAD | RFQ |
| SVSS-M10-35-SD | M10 | 1.5 | 35 | 13.5 | 9.5 | 8 | 3 | 5 | 26 | CAD | RFQ |
| SVSS-M10-40-SD | M10 | 1.5 | 40 | 13.5 | 9.5 | 8 | 3 | 5 | 29 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SVSS-SD | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2 - 70 |
Application
Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopesCharacteristics
- Small head screws with ventilation holes. Because the head diameter is small, spot facing diameters can be reduced compared to standard hex socket head cap screws.
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Ventilation holes are machined using a method with minimal effect on metallic structures. Brittle fracture and outgassing during use in vacuum environments are prevented.
- Cleanroom wash/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service
Usage Example
Gas trapped at the bottom of the screw hole is released through SVSS-SD, and gas trapped in the drilled hole is released through SWAS-VF.SWAS-VF

Precautions for Use
- Since the head bearing surface area is small, the bearing surface pressure increases.
- Using the following formula as a reference, ensure that the bearing surface pressure due to screw tightening does not exceed the permitted surface pressure of the intended fastening material.

Head Diameter and Screw Effective Cross-Sectional Area
| Part Number | Head Diameter (mm) | Screw Effective Cross-Sectional Area (mm2) |
|---|---|---|
| SVSS-M2-SD | 3 | 2.07 |
| SVSS-M2.5-SD | 3.8 | 3.39 |
| SVSS-M3-SD | 4.5 | 5.03 |
| SVSS-M4-SD | 5.5 | 8.78 |
| SVSS-M5-SD | 7 | 14.2 |
| SVSS-M6-SD | 8.5 | 20.1 |
| SVSS-M8-SD | 11 | 36.6 |
| SVSS-M10-SD | 13.5 | 58 |






/11576_1.jpg?upd=20260820150144&awscf_publishdate=2026-10-16 09:03)