Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | s | L2 | Max. Tightening Torque* (N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSHS-M2-10-ALK | M2 | 0.4 | 10 | 4 | 1.1 | 1.3 | 1.2 | 0.8 | 1.6 | 0.12 | 10 | 0.45 | CAD | RFQ |
*: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSHS-ALK | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
| Nylon Patch | Nylon 11 |
| Strength Class | A2-50 |
Application
Reducing the size of equipment and devices / Return and fall prevention of screwsCharacteristics
- Stainless steel hex socket head cap screw with special low profile and nylon patch.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistance temperature of nylon patch is 120℃.
- All head heights are 1.5mm or less.
- For space-saving of equipment/devices and applications with limited overhead space.





/11576_1.jpg?awscf_publishdate=2026-08-25 8:00)
