Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSHL-M3-6-ALK | M3 | 0.5 | 6 | 6 | 1.3 | 1.5 | 2 | 1 | 10 | 0.47 | CAD | RFQ |
| SSHL-M3-8-ALK | M3 | 0.5 | 8 | 6 | 1.3 | 1.5 | 2 | 1 | 10 | 0.56 | CAD | RFQ |
| SSHL-M3-10-ALK | M3 | 0.5 | 10 | 6 | 1.3 | 1.5 | 2 | 1 | 10 | 0.64 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SSHL-ALK | |
|---|---|
| Main Body | SUS316L |
| Nylon Patch | Nylon 11 |
| Strength Class | A4 - 70 |
Do not exceed the max. tightening torque.
Application
Reducing the size of equipment and devicesScrew return and fallout prevented
Characteristics
- SUS316L hex socket head cap screws with special low profile and nylon patch.
- All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
- Made of SUS316L. Excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance compared to SUS304. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
- SUS316L is non-magnetic.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- To distinguish it fromSSHS-ALK, SSHL-ALKhas a dimpled tip.







