Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | Max. Torque(N・m) | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SSH-M10-10-EL | M10 | 1.5 | 10 | 16 | 1.5 | 5 | 6 | 27 | 10 | 4.6 | CAD | RFQ |
| SSH-M10-12-EL | M10 | 1.5 | 12 | 16 | 1.5 | 5 | 6 | 27 | 10 | 5.6 | CAD | RFQ |
| SSH-M10-16-EL | M10 | 1.5 | 16 | 16 | 1.5 | 5 | 6 | 27 | 10 | 7.6 | CAD | RFQ |
| SSH-M10-20-EL | M10 | 1.5 | 20 | 16 | 1.5 | 5 | 6 | 27 | 10 | 9.6 | CAD | RFQ |
| SSH-M10-25-EL | M10 | 1.5 | 25 | 16 | 1.5 | 5 | 6 | 27 | 10 | 12 | CAD | RFQ |
| SSH-M10-30-EL | M10 | 1.5 | 30 | 16 | 1.5 | 5 | 6 | 27 | 10 | 15 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SSH-EL | |
|---|---|
| Main Body | SCM435 Electroless Nickel Plating |
| Strength Class | Thread:10.9 Head*1: 5.8(M2-M8) 4.8(M10) |
*1: Do not exceed the max. tightening torque. Though strength is increased through heat treatment, the head strength is less than that of thread.
Application
Reducing the size of equipment and devicesCharacteristics
- The head height for all screws is 1.5 mm or less.
- Intended for reducing the size of devices and applications with limited overhead space.
- Also, SVSHS Socket Head Cap Screws with Special Low Profile with Ventilation Hole(SVSHS), and SSHS-FT Socket Head Cap Screws with Special Low Profile with long thread(SSHS-FT)are available.





/11576_1.jpg?upd=20260820150155&awscf_publishdate=2026-08-25 8:00)
