Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | t | L2 | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SLHS-M5-8-UCL | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 1.8 | CAD | RFQ |
| SLHS-M5-10-UCL | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 2 | CAD | RFQ |
| SLHS-M5-12-UCL | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 2.3 | CAD | RFQ |
| SLHS-M5-16-UCL | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 2.8 | CAD | RFQ |
| SLHS-M5-20-UCL | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 3.3 | CAD | RFQ |
| SLHS-M5-25-UCL | M5 | 0.8 | 25 | 8.5 | 3.5 | 3 | 2.7 | Full Thread | 10 | 4.1 | CAD | RFQ |
| SLHS-M5-30-UCL | M5 | 0.8 | 30 | 8.5 | 3.5 | 3 | 2.7 | 16 | 10 | 4.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SLHS-UCL | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) USC Cleaning |
| Strength Class | A2 - 50 |
Application
Reducing the size of equipment and devicesFPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery
Characteristics
- SUSXM7 hex socket head cap screw with low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
- For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
- Conforms to DIN 7984.





/11576_1.jpg?upd=20260416093533&awscf_publishdate=2026-08-25 8:00)
