Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | B | T | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SHNS-M14-LP | M14 | 2 | 22 | 7 | 1 | 13.5 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SHNS-LP | |
|---|---|
| Main Body | Stainless Steel (A2 Equivalent) |
Application
Reducing the size of equipment and devicesCharacteristics
- Thin hex nuts conforming to ISO 4035.
- For space-saving of equipment/devices and applications with limited space.



/11576_1.jpg?upd=20260820150144&awscf_publishdate=2026-08-25 8:00)


