Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable wrench | Hexalobular Socket No. | t | Max. Torque(N・m) | Qty per pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SETA-M5-10 | M5 | 0.8 | 10 | 9-0.5~0 | 1 | SKX-10 | 10 | 1 | 1.5 | 10 | 0.51 | CAD | RFQ |
| SETA-M5-12 | M5 | 0.8 | 12 | 9-0.5~0 | 1 | SKX-10 | 10 | 1 | 1.5 | 10 | 0.59 | CAD | RFQ |
| SETA-M5-16 | M5 | 0.8 | 16 | 9-0.5~0 | 1 | SKX-10 | 10 | 1 | 1.5 | 10 | 0.75 | CAD | RFQ |
| SETA-M5-20 | M5 | 0.8 | 20 | 9-0.5~0 | 1 | SKX-10 | 10 | 1 | 1.5 | 10 | 0.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SETA | |
|---|---|
| Main Body | A5056 |
Application
Space-saving equipment and devicesCharacteristics
- Aluminum alloy hexalobular socket head cap screws with extreme low profile.
- The specific gravity is approximately 33% that of stainless steel.
- There is no electrocorrosion due to contact with aluminum alloy.
- Hexalobular socket*1 head cap screws with ultra-thin head.
- For space-saving of equipment/devices and applications with limited overhead space.
- Hexalobular socket shapes*1 are designed to withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
- Anodized products are also available. Please contact our customer service.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".







/11576_1.jpg?upd=20260416093506&awscf_publishdate=2026-08-25 8:00)


