Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SEC-M5-5-TZB | M5 | 0.8 | 5 | 9 | 1 | 2 | 1.4 | 50 | 1.4 | CAD | RFQ |
| SEC-M5-6-TZB | M5 | 0.8 | 6 | 9 | 1 | 2 | 1.4 | 50 | 1.4 | CAD | RFQ |
| SEC-M5-8-TZB | M5 | 0.8 | 8 | 9 | 1 | 2 | 1.4 | 50 | 1.5 | CAD | RFQ |
| SEC-M5-10-TZB | M5 | 0.8 | 10 | 9 | 1 | 2 | 1.4 | 50 | 1.6 | CAD | RFQ |
| SEC-M5-12-TZB | M5 | 0.8 | 12 | 9 | 1 | 2 | 1.4 | 50 | 1.8 | CAD | RFQ |
| SEC-M5-14-TZB | M5 | 0.8 | 14 | 9 | 1 | 2 | 1.4 | 50 | 2.1 | CAD | RFQ |
| SEC-M5-15-TZB | M5 | 0.8 | 15 | 9 | 1 | 2 | 1.4 | 50 | 2.1 | CAD | RFQ |
| SEC-M5-16-TZB | M5 | 0.8 | 16 | 9 | 1 | 2 | 1.4 | 50 | 2.1 | CAD | RFQ |
| SEC-M5-20-TZB | M5 | 0.8 | 20 | 9 | 1 | 2 | 1.4 | 50 | 2.4 | CAD | RFQ |
| SEC-M5-22-TZB | M5 | 0.8 | 22 | 9 | 1 | 2 | 1.4 | 50 | 2.6 | CAD | RFQ |
| SEC-M5-25-TZB | M5 | 0.8 | 25 | 9 | 1 | 2 | 1.4 | 50 | 2.8 | CAD | RFQ |
| SEC-M5-30-TZB | M5 | 0.8 | 30 | 9 | 1 | 2 | 1.4 | 50 | 3.2 | CAD | RFQ |
| SEC-M5-35-TZB | M5 | 0.8 | 35 | 9 | 1 | 2 | 1.4 | 50 | 3.7 | CAD | RFQ |
| SEC-M5-40-TZB | M5 | 0.8 | 40 | 9 | 1 | 2 | 1.4 | 50 | 4.1 | CAD | RFQ |
| SEC-M5-45-TZB | M5 | 0.8 | 45 | 9 | 1 | 2 | 1.4 | 50 | 4.5 | CAD | RFQ |
| SEC-M5-50-TZB | M5 | 0.8 | 50 | 9 | 1 | 2 | 1.4 | 50 | 4.9 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SEC-TZB | |
|---|---|
| Main Body | Steel Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- SEQ-TZB, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TZB




/11576_1.jpg?upd=20260820150158&awscf_publishdate=2026-08-25 8:00)

