Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SEC-M2-2-TBZ | M2 | 0.4 | 2 | 4 | 0.5 | 0 | 0.14 | 50 | 0.05 | CAD | RFQ |
| SEC-M2-3-TBZ | M2 | 0.4 | 3 | 4 | 0.5 | 0 | 0.14 | 50 | 0.07 | CAD | RFQ |
| SEC-M2-4-TBZ | M2 | 0.4 | 4 | 4 | 0.5 | 0 | 0.14 | 50 | 0.09 | CAD | RFQ |
| SEC-M2-5-TBZ | M2 | 0.4 | 5 | 4 | 0.5 | 0 | 0.14 | 50 | 0.11 | CAD | RFQ |
| SEC-M2-6-TBZ | M2 | 0.4 | 6 | 4 | 0.5 | 0 | 0.14 | 50 | 0.12 | CAD | RFQ |
| SEC-M2-8-TBZ | M2 | 0.4 | 8 | 4 | 0.5 | 0 | 0.14 | 50 | 0.16 | CAD | RFQ |
| SEC-M2-10-TBZ | M2 | 0.4 | 10 | 4 | 0.5 | 0 | 0.14 | 50 | 0.2 | CAD | RFQ |
| SEC-M2-12-TBZ | M2 | 0.4 | 12 | 4 | 0.5 | 0 | 0.14 | 50 | 0.23 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SEC-TBZ | |
|---|---|
| Main Body | Steel Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCharacteristics
- Cross recessed head cap screws with extra low profile.
- For space-saving of equipment/devices and applications with limited overhead space.
- SEQ-TBZ, with special cross recesses helping to prevent cam-out, are also available. The lineup includes some M3/M4 L dimensions.SEQ-TBZ



/11576_1.jpg?upd=20260416093533&awscf_publishdate=2026-08-25 8:00)


