• Special Screws (Bolts)
  • Washers / Inserts

SWS-4-HTF

Seal Washers - PFA Coating

  • Chemical-proof
  • with packing

Dimension Drawing

SWS-HTFSeal Washers - PFA Coating寸法図

Unit : mm

Part Number Nominal d D h t t1 C Mass
(g)
CAD
Download
RFQ
SWS-4-HTF 4 4.2 8 0.5 2.1 2.3 7.2 0.2 CAD RFQ

Material/Finish

SWS-HTF
Main Body SUS304
PFA (Perfluoroalkoxy Alkane) Coating
Rubber Packing Fluoro-rubber

Application

FPD production equipment / Semiconductor fabrication wet processes /
Printed circuit board etching devices / Metallic surface treatment
equipment and facilities / Cleaning equipment / Chemical plants

Characteristics

  • Sealing washers with a built-in rubber seal.
  • Sealing washers prevent the leakage of gas and liquid from the bearing surface of the screw head.
  • The washer body is coated with PFA (Perfluoroalkoxy Alkane). The rubber seal is made of fluororubber, which has excellent chemical resistance.
  • Chemical Resistance of P Coating⇒Chemical Resistance of Chemical Resistance Screws

Usage Example

Use with SNHS-HTF Hex Head Screws-PFA Coating for Head to prevent chemical liquids from moving from the bearing surface to the thread. SNHS-HTF
  • Airtight test at 0.6 MPa confirmed that there is no leakage.

SWS-HTFSeal Washers - PFA Coating


Precautions for Use

  • Friction with the screw bearing surface during tightening may remove the coating. Take care not to tighten too much.
  • When combining with SNHS-HTF, use the recommended torque of SNHS-HTF or less for tightening.

Product List

Click here to see SWS-HTF

Click here to see Washers / Inserts